U2040/50/60 and L2050/60 X-Series

Applikationsberichte

This demonstration guide explains how some of the most frequently-made measurements obtained using the Keysight U2040/50/60 and L2050/60 X-Series USB/LAN Wide Dynamic Range Power Sensors can be analyzed using the Keysight BenchVue software Power Meter Application.

Embedded in Keysight’s BenchVue instrument control software is Windows-based, Power Meter Application, which supports all models of the U2040/50/60 and L2050/60 X-Series USB/LAN Wide Dynamic Range Power Sensors. This application software allows advanced power analysis measurement to be performed in real time and provides the ability to easily view, capture, and export measurement data and screen shots.