Videos
The use of lightweight materials like composites and honeycomb panels increases the risk of damage to space structures during launch, flight, and deployment. As space engineers have only one chance to get it right, a thorough evaluation is crucial to ensure the structural integrity of space hardware and meet acoustic qualification standards.
To aid in this process, VA One offers a comprehensive solution for simulating low- to high-frequency challenges. Its capabilities include Finite Element Modeling (FEM), Boundary Element Modeling (BEM), and Statistical Energy Analysis (SEA). Additionally, specific modules such as Ray Tracing and DFAT® can assist in achieving certification objectives.
Können wir Ihnen behilflich sein?