Design of Photonic Integrated Circuits

Brochures

This brochure presents VPIcomponentMaker Photonic Circuits, a simulation environment combining time- and frequency-domain techniques for large-scale, heterogeneous photonic integrated circuits. Component libraries support the design of lasers, modulators, transmitters, receivers, and optical signal-processing circuits. Foundry-specific process design kits enable layout-aware simulation, fabrication tolerance analysis, and integration with external layout tools. Application examples include PAM4 transmitters, tunable lasers, neural network activation units, and optical coherence tomography, demonstrating workflows from device modeling to circuit and system evaluation.