Choose a country or area to see content specific to your location
A conventional test setup for measuring the current / voltage characteristics of a low-power integrated circuit (IC) requires a variety of basic instruments. The setup includes multiple power supplies to supply the required voltage to various test ports with different voltage requirements and digital multimeters (DMMs) for measuring voltage and current. Some test cases require pulse generators for simulating signals and digitizers for capturing signals in the time domain.
Use a source measure unit (SMU) as a power supply and an ammeter, voltmeter, and digitizer to perform multi-channel synchronous current / voltage (IV) measurements. Set instrument self-calibration and accurate measurement range before any sleep current measurements, especially for ICs with precision levels below milliamps (mA). For accurate dynamic measurements, the SMU’s sampling rate must be fast enough to capture signals during the transition from sleep to active state.
How to Characterize Low-Power Integrated Circuits
Perform synchronous current-voltage (IV) measurements without programming
Type |
|
Test Types |
|
Compatible Instruments |
|
How to Characterize Low-Power Integrated Circuits
Lowest cost per channel with 5 channels/module
Maximum Voltage Per Output | 30 V |
Maximum Current per Output | 500 mA(DC/Pulse) |
Supported Measurements | |
Minimum Current Measurement Resolution | 10 pA |
Max Sample Rate | 500 kSa/s |
How to Characterize Low-Power Integrated Circuits
Best-in-industry 10 fA resolution
Maximum Voltage Per Output | 210 V |
Maximum Current per Output | 315 mA(DC/Pulse) |
Supported Measurements | |
Minimum Current Measurement Resolution | 10 fA |
Max Sample Rate | 1.25 MSa/s |
How to Characterize Low-Power Integrated Circuits
Dynamic / pulsed measurements with a narrow pulse down to 10 μs
Maximum Voltage Per Output | 60 V |
Maximum Current per Output | 3.5 A(DC) or 10.5 A(Pulse) |
Supported Measurements | |
Minimum Current Measurement Resolution | 100 fA |
Max Sample Rate | 15 MSa/s |
How to Characterize Low-Power Integrated Circuits
All your SMU needs packed within a 1U rack space
Maximum Voltage Per Output | |
Maximum Current per Output | |
Supported Measurements | |
Minimum Current Measurement Resolution | N/A |
Max Sample Rate | N/A |
Additional resources for low-power IC characterization
LIV testing for VCSEL devices requires precise control of the injection current and light output power measurement to create the LIV curve. Learn how to perform narrow-pulsed LIV tests for your VCSEL devices under different operating conditions using a source / measure unit.
Learn More
Improving manufacturing operations requires understanding real-time insights about product quality, manufacturing processes, and equipment. Learn how to use information extracted from big data to improve manufacturing operations.
Learn More
Resistance measurements require eliminating error-inducing factors, such as residual test lead resistance, thermal electromotive force, and leakage currents in the measurement path. Learn how to address these measurement issues using a remote sense function (4-wire connection), offset compensation, and a guard function.
Learn More
Need help finding the right solution for you?