Get faster, clearer insights with our new multicore, 12-bit oscilloscope up to 33 GHz. Trade in your old oscilloscope and get credit toward a new XR8.
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
Keysight IoT wireless test solutions provide a comprehensive platform for both conducted and over-the-air (OTA) testing of Bluetooth® Low Energy (BLE) and WLAN (802.11a / b / g / n / ac) devices. Designed to boost production throughput, our IoT wireless test solutions enable true parallel testing of up to four devices simultaneously. They provide transmitter and receiver measurements, including channel power, power envelope, packet error rate (PER), and scan response throughput. With intuitive software tools for streamlined test development and automation, our solutions are ideal for manufacturing, R&D validation, and final assembly testing. Request a quote for one of our popular configurations today. Need help selecting? Check out the resources below.
Test up to four BLE or WLAN devices simultaneously, significantly improving production throughput and reducing time per unit tested.
Supports both conducted and OTA testing for BLE and WLAN standards, enabling complete performance validation across a wide range of wireless IoT devices.
Accommodates diverse testing conditions with a wide dynamic range—input power from -50 to +17 dBm and output power from -28 to -100 dBm.
Soft front panel and signaling measurement automation software simplify test development and automate manufacturing test.
Number of DUTs
1 to 4
Supported standards
Bluetooth® Low Energy, WLAN
Workflow stage
Functional
IOT8720A
IOT8700 Series is a complete Over-the-air (OTA) signaling test solution that delivers fast, reliable, and efficient measurements to test massive IoT devices.
Build confidence in IoT. Customers need confidence in their high-value or mission-critical IoT devices. Delivering greater peace of mind depends on the right balance of test time versus test coverage.
For WLAN and Bluetooth® Low Energy (BLE) devices, Keysight’s IOT8700 Series is a complete solution for wireless test: hardware, software, and RF shielded enclosure. In your production process, our solutions simplify over-the-air (OTA) signaling test of devices running their final firmware. To optimize your investment, this cost-effective solution includes essential measurement functionality, signaling test, and enhanced capabilities such as deep radio control and UUID read/write. And to simplify and accelerate the test-development process, consider using Keysight PathWave-based automation software as the foundation of your solution.
The IOT8700 Series is purpose-built for manufacturing test of IoT devices. These time-saving solutions help test-development teams stay on track with new-product introduction schedules and the unique combination of size, speed and functionality will help test-development managers reduce the overall cost of test. For R&D validation engineers, the IOT8700 Series make it easy to get fast insights into device performance and establish crucial test parameters and margins. In addition, the inclusion of signaling test for BLE and WLAN also makes the IOT8700 Series an excellent companion device for in-house or independent compliance-test labs.
IOT8740A
Over-the-air (OTA) signaling test solution that delivers fast, reliable and efficient measurements to test massive IoT devices.
Build confidence in IoT, 4x faster. Customers need confidence in their high-value or mission-critical IoT devices. Delivering greater peace of mind depends on the right balance of test time versus test coverage. Get true parallel testing from Keysight and build confidence up to 4x faster.
For WLAN and Bluetooth® Low Energy (BLE) devices, Keysight’s IOT8700 Series is a complete solution for wireless test: hardware, software, and RF shielded enclosure. In your production process, our solutions simplify over-the-air (OTA) signaling test of devices running their final firmware. To optimize your investment, this cost-effective solution includes essential measurement functionality, signaling test, and enhanced capabilities such as deep radio control and UUID read/write. And to simplify and accelerate the test-development process, consider using Keysight PathWave-based automation software as the foundation of your solution.
The IOT8700 Series is purpose-built for manufacturing test of IoT devices. These time-saving solutions help test-development teams stay on track with new-product introduction schedules and the unique combination of size, speed and functionality will help test-development managers reduce the overall cost of test. For R&D validation engineers, the IOT8700 Series make it easy to get fast insights into device performance and establish crucial test parameters and margins. In addition, the inclusion of signaling test for BLE and WLAN also makes the IOT8700 Series an excellent companion device for in-house or independent compliance-test labs.
DH0150A
Simulate real‑world interference with Keysight’s Wireless Coexistence Test Solution—fast, ANSI C63.27‑aligned testing to ensure reliable performance in a noisy RF environment.
Wireless devices are everywhere - from healthcare to consumer and industrial applications - making reliable operation in crowded RF environments critical. The Keysight wireless coexistence test solution simplifies compliance by automating ANSI C63.27-based testing, reducing manual setup, and improving repeatability. For regulated sectors like medical devices, it helps identify interference risks early, minimize rework and speed time to market - so you can move confidently from development to regulatory submission.
Innovate at speed with curated support plans and prioritized response and turn-around times.
Get predictable, lease-based subscriptions and full lifecycle management solutions—so you reach your business goals faster.
Experience elevated service as a KeysightCare subscriber to get committed technical response and more.
Ensure your test system performs to specification and meets local and global standards.
Make measurements quickly with in-house, instructor-led training, and eLearning.
Download Keysight software or update your software to the newest version.
IoT wireless testing verifies the functionality, reliability, and performance of wireless connectivity in IoT devices, such as BLE, Wi-Fi, and other protocols. It covers transmitter and receiver measurements, signal integrity, throughput, latency, and real-world over-the-air (OTA) behaviors. This testing ensures devices comply with wireless standards, maintain stable connections, and behave predictably in dense network environments. Proper testing helps prevent field failures, boosts device reliability, and enhances user satisfaction. It also supports compliance with regulatory and interoperability requirements, reducing warranty costs and fostering brand trust in the rapidly expanding Internet of Things market.
Parallel testing allows multiple IoT devices to be tested simultaneously under identical conditions, significantly improving manufacturing throughput. Instead of sequential testing, where each device is validated one at a time, parallel approaches let manufacturers run concurrent tests on several units, accelerating validation for transmitter and receiver performance, OTA behavior, and protocol compliance.
This reduces cycle time, lowers production costs, and enables faster scaling of production lines. Additionally, parallel testing helps maintain consistency across units and supports efficient quality control, making it well-suited to high-volume IoT device manufacturing.
Devices that rely on robust and reliable wireless connections, such as smart home appliances, wearable health monitors, industrial sensors, and smart city infrastructure, benefit significantly from wireless testing. These devices must maintain dependable connectivity, low latency, and efficient power use in diverse environments. Wireless test solutions help optimize RF performance, OTA reliability, interoperability with networks, and energy efficiency.
By validating performance under realistic conditions, developers can ensure products meet consumer expectations, support long battery life, and avoid field failures. Additionally, testing ensures readiness for certification and compliance, facilitating market entry and long-term success.