Data Sheets
What Are We Seeing in Today’s IoT World?
Driven by the need for convenience and portability in Internet of Things (IoT) devices, device manufacturers now face new challenges in testing the increasingly smaller devices when wired connections are not possible. IoT technologies are widely used in many mission-critical applications such the smart city, industrial automation, and digital health. IoT devices cannot afford to fail, so over-the-air measurements are critical to thoroughly test IoT devices at every stage of the design cycle.
Quickly Deploy Cost-Effective OTA Signaling Test
Your customers need confidence in their high-value or mission critical IoT devices. Delivering greater peace of mind depends on the right balance of test time versus test coverage.
For WLAN and Bluetooth® Low Energy (BLE) devices, Keysight’s IOT8700 Series is a complete solution for wireless test: hardware, software, and RF shielded enclosure. In your production process, our solutions simplify over-the-air (OTA) signaling test of devices running their final firmware. Get true parallel testing from Keysight and build confidence up to four times faster.
To optimize your investment, this cost-effective solution includes essential measurement functionality, signaling test, and enhanced capabilities such as deep radio control and UUID read/write. And to simplify and accelerate the test-development process, consider using Keysight PathWave-based automation software as the foundation of your solution.
Ensure reliable performance
IoT technologies are becoming more widely used in high value or mission critical applications such as digital health, industrial automation smart cities, and high value consumer electronics devices. To ensure dependable operation in real-world conditions, OTA signaling measurements help you assess, validate, and prove device performance at every stage of the product cycle.
Cover Manufacturing Tests and More
The IOT8700 Series is purpose-built for manufacturing test of IoT devices. These time-saving solutions help test-development teams stay on track with new-product introduction schedules, and the unique combination of size, speed, and functionality will help test-development managers reduce the overall cost of tests.
For R&D validation tests, the IOT8700 Series makes it easy to get fast insights into device performance and establishes crucial test parameters and margins.
For final assembly test, the deep radio control and signaling test capability makes the IOT8700 Series an excellent companion device.
Design Validation |
Manufacturing |
Final Assembly Test |
Perform over-the-air signaling test of end-device, including the antenna. Characterize device performance under various actual operation modes. Save time and simplify test development with optional XA8722A IoT Soft Front Panel Pro or XA8723A IoT Signaling Measurement Suite. |
Perform parallel testing of up to four DUTs to reduce cost of test. Maximize throughput and accelerate time-to-market. Assure end device quality and reduce the risk of manufacturing defects or field failures. Increase efficiency and reduce test development time with XA8723A IoT Signaling Measurement Suite. |
Ideal companion device for final assembly test. Cover the commonly used radio formats at an affordable cost. Get accurate and traceable measurement results. Easy integration to existing test system through SCPI. |
Whether you are characterizing your IoT device over many different scenarios during the design process, filtering manufacturing defects, or testing your IoT device for final assembly test, the Keysight IOT8700 Series IoT wireless test solution gives you the confidence and reliability you need to ensure that your IoT products can withstand the mission critical rigors of the real world.
×
Please have a salesperson contact me.
*Indicates required field
Thank you
A sales representative will contact you soon.
What are you looking for?