Choose a country or area to see content specific to your location
What are you looking for?
Bridging design and physical testing to evaluate drop, impact, shock, and vibration compliance before hardware exists.
Unlock your free upgrade to the next bandwidth tier.
Strengthen 1.6T network reliability for AI-scale workloads from transceivers to interconnects.
Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
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
Get faster, clearer insights with our new multicore, 12-bit oscilloscope up to 33 GHz. Trade in your old oscilloscope and get credit toward a new XR8.
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
Positioning systems play a critical role in fault injection testing by enabling the precise placement of probes, lasers, and other fault injection equipment above the device under test. Accurate positioning is essential for targeting specific areas of a device, reproducing fault conditions, and ensuring consistent results across multiple evaluations.
The DS1010A Precision XYZ Stage provides stable and highly accurate movement across three axes, allowing security engineers to precisely align electromagnetic probes, laser systems, and other fault injection hardware with a target device. Whether evaluating a smart card, secure element, microcontroller, system-on-chip (SoC), or printed circuit board, the stage provides the flexibility needed to support a wide range of devices and testing setups.
Designed to support advanced fault injection workflows, the DS1010A helps reduce setup variability while improving targeting precision and test repeatability. By enabling accurate positioning and automated scanning of the device under test, it forms a foundational component of voltage, electromagnetic, and laser fault injection environments, helping engineers execute more efficient and reliable security evaluations.
Accurately position probes, lasers, and fault injection equipment above the device under test for targeted security evaluations.
Maintain consistent positioning across multiple experiments to reproduce fault conditions and validate results.
Accommodate a wide range of devices, from smart cards and secure elements to larger embedded systems and printed circuit boards.
Provide the stability and precision required for advanced fault injection testing, automated scanning, and vulnerability assessment.
DS1010A
The DS1010A Precision XYZ Stage is the default XYZ stage for various Keysight hardware components which need accurate positioning above the device under test.
The DS1010A Precision XYZ Stage is the default XYZ stage for various Keysight hardware components which need accurate positioning above the device under test.
Innovate at speed with curated support plans and prioritized response and turn-around times.
Get predictable, lease-based subscriptions and full lifecycle management solutions—so you reach your business goals faster.
Experience elevated service as a KeysightCare subscriber to get committed technical response and more.
Ensure your test system performs to specification and meets local and global standards.
Make measurements quickly with in-house, instructor-led training, and eLearning.
Download Keysight software or update your software to the newest version.
A positioning system enables the precise placement of fault injection equipment, such as electromagnetic probes, laser systems, and other targeting hardware, above the device under test. Accurate positioning helps security engineers target specific regions of a device and perform repeatable fault injection evaluations.
Many fault injection attacks depend on influencing a very specific area of a device at exactly the right location. Precise positioning helps improve attack repeatability, reduce setup variability, and increase confidence in evaluation results.
The DS1010A Precision XYZ Stage is used to position fault injection hardware with high accuracy and repeatability. It supports electromagnetic, optical, and other fault injection methodologies that require precise targeting of the device under test
A positioning system helps maintain the same attack location across multiple test runs. This enables engineers to reproduce successful fault conditions, compare results, and validate vulnerabilities more efficiently.
The DS1010A can be used with a variety of fault injection hardware, including:
Electromagnetic fault injection effectiveness can vary significantly depending on probe location. Accurate positioning enables engineers to identify sensitive regions, optimize attack success rates, and reproduce results across multiple evaluations.
Yes. The DS1010A is designed to support both fault injection and side-channel analysis workflows, making it a versatile component of a hardware security testing laboratory.