Choose a country or area to see content specific to your location
What are you looking for?
Design, model, and validate complex 3D interconnect architectures with a powerful standalone design environment.
Automate transmitter and receiver validation across next-generation I/O, memory, and fabric interfaces.
Strengthen 1.6T network reliability for AI-scale workloads from transceivers to interconnects.
Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
With extra memory and storage, these enhanced NPBs run Keysight's AI security and performance monitoring software and AI stack.
Explore end-to-end workflows spanning IC design, validation, wafer test, and photonics.
Save up to 50% on our latest instruments with eligible Keysight or competitor trade-ins.
Achieve 200+ Gbaud multi-level modulated signals with high-speed AWGs for digital and optical standards.
Maximize accuracy and performance with precision accessories engineered for Keysight instruments.
Save up to 50% on our latest instruments with eligible Keysight or competitor trade-ins.
Four channels per 1U of rack space, up to 1 GHz bandwidth, and multi-oscilloscope synchronization.
Purpose-built solutions engineered for the design and test challenges unique to your industry.
Use Cases mapped to every stage of your product lifecycle, from design through operations.
Success Stories
Authoritative application notes, data sheets, reference designs, and test procedures to accelerate design and validation decisions.
Hands‑on bootcamps that teach system design, test methods, and production workflows engineers can apply immediately.
Learning Journey
Quick access to support related self-help tasks.
Additional content to support your product needs.
Explore services to accelerate every step of your innovation journey.
Design, analyze, and optimize illumination systems with confidence.
Solve complex illumination design challenges earlier.
LightTools enables engineers to evaluate illumination performance before physical prototypes are built. Accurately simulate LEDs, displays, LiDAR systems, automotive lighting, AR/VR optics, and other illumination applications while reducing design iterations, lowering prototyping costs, and improving performance confidence.
Analyze complex illumination systems with forward, backward, hybrid ray tracing that accurately models reflection, refraction, scattering, polarization, and material behavior.
Define performance objectives and automatically explore design alternatives to identify high-performing solutions while reducing manual iteration.
Design and optimize freeform optics, light guides, reflectors, lenses, and geometrically complex optical components used in advanced illumination systems.
Generate realistic visualizations that help evaluate illumination quality, validate designs, and communicate results effectively to stakeholders. VisionSym integration further enhances rendering workflows.
Analyze imaging and non-imaging optical systems within a connected workflow through integration with CODE V, supporting stray light, ghost image, and optical performance analysis.
Accelerate the development of next-generation optical systems with support for AR waveguide design, meta-optic simulations, and advanced photonic modeling workflows.
Expanded design and analysis capabilities.
LightTools 2026 introduces new capabilities that help engineers visualize, simulate, and refine optical systems more efficiently. New features include VisionSym integration for photorealistic rendering, GPU-accelerated forward ray tracing, the AR Waveguide Designer for near-eye display applications, and support for meta-optic simulations. Additional workflow enhancements and expanded CAD interoperability provide greater flexibility throughout the design process.
Create, visualize, and manage optical and opto-mechanical systems with intuitive 3D modeling tools and application-specific utilities. Required for all additional LightTools modules.
Simulate and analyze light as it traverses optical and mechanical components in a model. Get accurate predictions of intensity, luminance, and illuminance with Monte Carlo ray tracing.
Automatically improve the performance of your illumination system with the Optimization Module. Get practical, realistic solutions faster with integration in the LightTools 3D solid modeling environment.
Use specialized tools for fast, robust modeling of reflective and refractive freeform optics in single-surface and segmented configurations for illumination applications.
Extend optical modeling capabilities for custom optical parts and advanced illumination subsystems, including phosphors, user-defined optical properties, and gradient index materials.
Link SOLIDWORKS mechanical models to LightTools to improve workflow and design accuracy. Assign optical properties, optimize, and update your SOLIDWORKS design.
Import complex geometries into LightTools and export industry-standard CAD formats, including IGES, STEP, SAT, CATIA V4 and V5, and Parasolid formats.
Access materials and media libraries with refractive index and absorption data, plus pre-defined volume scatter and BSDF materials.
Define an imaging path based on sequential optical surfaces and perform lens analyses on image quality, aberrations, magnification, and more. Use directly in LightTools or with CODE V.
Distribute computation-intensive Monte Carlo ray tracing across multiple computers for faster analysis.
Accurately characterize gratings with RSoft Photonic Device Tools’ proprietary BSDF formulation in the MetaOptic Design Module. Save resources and reduce the complexity of setting up and analyzing an AR/VR system.
Trace rays that contribute to desired paths with defined surface sequences. Improve accuracy and reduce computation time with sequence ray tracing.
LightTools is a powerful 3D optical design and simulation software that enables engineers to design, analyze and optimize illumination systems for a wide range of applications. With features like accurate ray tracing, photorealistic rendering and automatic system optimization, LightTools helps accelerate product development while improving optical performance and manufacturability.
blogs
blogs
blogs
blogs
blogs
blogs
blogs
blogs
Illumination design software enables engineers to model, analyze, optimize, and validate how light propagates through optical and mechanical systems before physical prototypes are built. LightTools supports virtual prototyping, ray tracing, optical analysis, and photorealistic visualization to help engineers develop high-performing illumination systems.
LightTools is used to design and optimize illumination systems for applications including automotive lighting, AR/VR displays, LiDAR systems, LEDs, light guides, consumer electronics, and specialty lighting. Engineers use LightTools to predict optical performance, evaluate design alternatives, and reduce development risk through simulation-driven design.
Engineers use LightTools to create virtual prototypes that simulate real-world optical behavior before hardware is manufactured. This enables teams to validate performance, identify issues earlier, and reduce costly physical prototype iterations.
Engineers use LightTools to design and optimize automotive interior lighting applications, including instrument panels, infotainment displays, multimedia displays, navigation displays, ambient lighting, glovebox lights, mirror lighting, overhead lighting, reading lights, storage lights, trunk lights, and door illumination. LightTools helps teams simulate light distribution, appearance, efficiency, and user experience, enabling virtual validation before physical prototypes are built.
Stray light analysis uses optical simulation to identify unwanted reflections, scattering effects, ghost images, and other sources of undesired light that can impact system performance. LightTools supports the analysis of complex optical systems to help engineers improve optical efficiency and image quality.
Yes. LightTools enables engineers to model illumination sources, design and optimize AR waveguides and diffractive gratings, analyze light propagation, and evaluate image quality for near-eye display applications. The software supports simulation-driven development of advanced AR/VR optical systems.
LightTools is designed primarily for illumination system design, light propagation analysis, visualization, and optimization. CODE V focuses on imaging optical system design and lens optimization. Together, they provide a connected workflow for evaluating complete optical system performance.
LightTools integrates with CODE V to help engineers analyze both illumination and imaging performance within a unified optical design workflow. This allows teams to evaluate complete systems rather than isolated optical components.
Yes. Engineers use LightTools to analyze light propagation, optical efficiency, illumination patterns, and system-level optical performance for LiDAR and sensing applications. Through simulation and virtual prototyping, teams can evaluate design alternatives earlier and improve system performance before hardware is built.
See how LightTools helps engineers design, analyze, and optimize complex illumination systems with confidence.
What are you looking for?