Choose a country or area to see content specific to your location
What are you looking for?
Design, model, and validate complex 3D interconnect architectures with a powerful standalone design environment.
Automate transmitter and receiver validation across next-generation I/O, memory, and fabric interfaces.
Strengthen 1.6T network reliability for AI-scale workloads from transceivers to interconnects.
Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
With extra memory and storage, these enhanced NPBs run Keysight's AI security and performance monitoring software and AI stack.
Explore end-to-end workflows spanning IC design, validation, wafer test, and photonics.
Save up to 50% on our latest instruments with eligible Keysight or competitor trade-ins.
Achieve 200+ Gbaud multi-level modulated signals with high-speed AWGs for digital and optical standards.
Maximize accuracy and performance with precision accessories engineered for Keysight instruments.
Save up to 50% on our latest instruments with eligible Keysight or competitor trade-ins.
Four channels per 1U of rack space, up to 1 GHz bandwidth, and multi-oscilloscope synchronization.
Purpose-built solutions engineered for the design and test challenges unique to your industry.
Use Cases mapped to every stage of your product lifecycle, from design through operations.
Success Stories
Authoritative application notes, data sheets, reference designs, and test procedures to accelerate design and validation decisions.
Hands‑on bootcamps that teach system design, test methods, and production workflows engineers can apply immediately.
Learning Journey
Quick access to support related self-help tasks.
Additional content to support your product needs.
Explore services to accelerate every step of your innovation journey.
Keysight FC1-class frequency counters include the 53210A-53230A
Keysight FC1-class frequency counters include the 53210A-53230A. They offer high-resolution capabilities, measurement accuracy, and robust connectivity options. With features like temperature-compensated timebases for long-term stability, built-in analysis tools, and the ability to conduct continuous measurements, Keysight frequency counters provide exceptional performance and ease of use. Optional microwave channels extend the frequency range, while advanced math functions and versatile measurement capabilities support a variety of applications. Easy calibration processes and durable hardware ensure consistent performance. With three models to choose from, select the one you need based on digits of resolution and number of channels. Need help selecting? Check out the resources below.
Provides up to 12 digits/second resolution and 20 ps single-shot time interval resolution for precise frequency measurements.
Incorporates high-quality, temperature-compensated timebases to deliver stable and accurate long-term measurements.
Includes integrated analysis and graphing capabilities for direct visualization and interpretation of measurement data enabling deeper insights.
Enables gap-free, continuous measurements to support thorough time-domain signal analysis over time.
Digits of resolution
12 to 15
Number of channels
1 to 3
Bandwidth
350 MHz
Memory
1 M readings
Measurement functions
Frequency, Period, Frequency ratio, Level
53210A
The 53210A single-channel, 350 MHz RF frequency counter is optimized to provide fast, precise frequency measurements with a simplified user interface. An optional RF channel can be added to measure 6 or 15 GHz.
The Keysight 53210A single-channel, 350 MHz RF frequency counter is optimized to provide fast, precise frequency measurements with a simplified user interface. An optional microwave channel can be added to measure 6 or 15 GHz.
53200 Series RF & Universal Frequency Counter/Timers Overview
53220A
The 53220A 350 MHz universal frequency counter/timer is a two-channel frequency counter with the ability to make frequency, frequency ratio, time interval and pulse width measurements.
The 53220A 350 MHz universal frequency counter/timer is a two-channel frequency counter with the ability to make all the frequency and time interval measurements you depend on. An optional microwave channel can be added to measure 6 or 15 GHz.
53200 Series RF & Universal Frequency Counter/Timers Overview
53230A
The 53230A is a 2 channel frequency counter with the ability to make frequency and time interval measurements as well as continuous and gap-free measurements.
The Keysight 53230A universal frequency counter/timer serves all your frequency and time interval measurement needs. In addition to the typical frequency and time interval measurements, continuous/gap-free measurements are available for basic modulation domain analysis. The burst measurement software is available. An optional microwave channel can be added to measure 6 or 15 GHz.
53200 Series RF & Universal Counter/Timers Technical Overview
Innovate at speed with curated support plans and prioritized response and turn-around times.
Get predictable, lease-based subscriptions and full lifecycle management solutions—so you reach your business goals faster.
Experience elevated service as a KeysightCare subscriber to get committed technical response and more.
Ensure your test system performs to specification and meets local and global standards.
Make measurements quickly with in-house, instructor-led training, and eLearning.
Download Keysight software or update your software to the newest version.
A frequency counter is an electronic instrument used to accurately measure the frequency of a periodic signal, typically in the radio, microwave, or digital domain. Frequency refers to how often a repetitive event occurs in a specific period.
The counter works by counting the number of signal cycles (zero crossings or pulse edges) that occur within a precisely defined time window, known as the gate time. For example, if 1,000,000 cycles are counted during a 1-second gate time, the frequency is 1 MHz.
Frequency counters fall into two basic types: direct counting and reciprocal counting. Understanding the effects of the two different approaches will help you choose the best counter for your needs and use it correctly.
Direct counters simply count cycles of a signal over a known period of time. This period is known as the gate time. The resulting count is sent directly to the frequency counter's readout for display.
Reciprocal counters measure the input signal's period and then reciprocate it to get the frequency. A reciprocal frequency counter will always have the same number of digits of resolution regardless of the input frequency.
If your resolution requirements are flexible and you are not too concerned with speed, a direct counter is the economical choice. However, you will need a reciprocal counter for faster, higher-resolution measurements. Reciprocal counters also offer continuously adjustable gate times, allowing you to achieve the desired resolution within the minimum time frame.
The measurement accuracy of a frequency counter is strongly dependent on the stability of its time base. The time base establishes the reference against which the input signal is measured. The better the time base, the more accurate the frequency counter measurements.
The quartz crystal which is the heart of every frequency counter's time base, is a mechanical device. Since it is a mechanical device, the crystal is susceptible to physical disturbances that can change the frequency at which it vibrates, which ultimately impacts the frequency counter's accuracy. The cumulative effect of these various disturbances is known as crystal aging. It is this aging that you are compensating for when you calibrate the counter.