Choose a country or area to see content specific to your location
What are you looking for?
3D Interconnect Designer provides a flexible modeling and optimization environment for any advanced interconnect structure, including chiplets, stacked die, packages, and PCBs.
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
Explore the complete portfolio of Keysight software, from design engineering tools to emulator and instrument software, built to extend and enhance your Keysight instruments. Whether you are configuring measurements, automating tests, analyzing data, or validating compliance, use the filters below to identify the right software to support your workflow — from design and validation through manufacturing and deployment.
No Filter available
No Filter available
No Filter available
The Optical Modulation Generator Software 81195A works in conjunction with the M8195A 4-channel AWG to generate dual-I/Q signals up to 32 GBaud.
The Optical Modulation Generator Software 81195A works in conjunction with the M8195A 4-channel AWG to generate dual-I/Q signals up to 32 GBaud.
81195A
The Optical Modulation Generator Software 81195A works in conjunction with the M8195A 4-channel AWG to generate dual-I/Q signals up to 32 GBaud.
- Phase noise (laser line width)
- Polarization control (polarization rotation > 1000 krad/s)
- Static polarization mode dispersion (PMD) up to 218 ps (differential group delay) and > 11,000 ps2 (2nd order PMD)
- With option RSP in conjunction with the M8195A the optical signal properties can be changed in real-time
The Optical Modulation Generator Software 81195A introduces a new approach to optical test. Combined with the M8195A AWG it speeds up your test by a factor of up to 100 with its unique real-time mode. This helps design engineers of long-haul, metro and data-center interconnect coherent optical transmission applications to maximize test efficiency and thus reduce development time and cost.
The 81195A generates dual-I/Q signals for polarization-multiplexed coherent signal transmission test with defined signal parameters and optical signal properties. In conjunction with the M8195A 4-channel AWG it generates transmission signals with up to 32 GBaud and up to 8 GSym per channel using a single M8195A module in real-time encoding mode (option RSP).
The option OSP allows the user to deterministically emulate optical signal properties and receiver stress conditions (incl. phase noise, polarization rotation, and polarization mode dispersion) on the M8195A, the M8196A, or the M8194A AWG. In combination with option RSP, the parameters of these signal properties can be changed on the fly on the M8195A, without the need to download a new waveform.
For more information about pulse generator, please visit Keysight Pulse Generator Product.
Keysight N1081PLCA PCI Express PLL Test Application designed to measure transmitter PLL bandwidth and peaking based on the PCI Express 5.0 and 6.0 TX PLL Specifications. Use N1081PLCA PCIe PLL test software to test, debug and characterize your PCIe designs.
Keysight N1081PLCA PCI Express PLL Test Application designed to measure transmitter PLL bandwidth and peaking based on the PCI Express 5.0 and 6.0 TX PLL Specifications. Use N1081PLCA PCIe PLL test software to test, debug and characterize your PCIe designs.
N1081PLCA
Keysight N1081PLCA PCI Express PLL Test Application designed to measure transmitter PLL bandwidth and peaking based on the PCI Express 5.0 and 6.0 TX PLL Specifications. Use N1081PLCA PCIe PLL test software to test, debug and characterize your PCIe designs.
The Keysight N1081PLCA TX PLL Test application can be used with the various DCA Clock Recovery model and pair with Keysight Jitter source, to quickly and accurately perform PLL measurements according to PCI Express 5.0 and 6.0 PLL test specifications.
The N1081PLCA is an easy-to-use test application that:
PLL measurement and debug solution:
Flexible and extensible:
BenchLink Waveform Builder Pro software is a unique waveform tool that eliminates the need for tedious programming and makes custom waveforms fast and easy.
BenchLink Waveform Builder Pro software is a unique waveform tool that eliminates the need for tedious programming and makes custom waveforms fast and easy.
33503B
BenchLink Waveform Builder Pro software is a unique waveform tool that eliminates the need for tedious programming and makes custom waveforms fast and easy.
Keysight 33503B BenchLink Waveform Builder Pro Software is a full-featured waveform creation software for pulse/function/arbitrary waveform generators. The waveform tool software enables you to take full advantage of the signal generation capabilities of the Keysight 33200, 33500, 81100 Series waveform generators and makes custom waveform creation fast and simple!
This Microsoft Windows®-based program provides easy-to-use waveform tools such as an equation editor, waveform math, and drawing tools to create custom signals with a library of built-in waveforms to choose from. The software also provides a waveform sequencer, filters, and windowing functions allowing you to easily modify and further define your waveform.
With the BenchLink Waveform Builder Pro you get advanced signal creation and editing capabilities without spending hours programming.
The software supports the following Keysight products:
Error Distribution Analysis Package for M8000 Series BERT Test Solutions
Error Distribution Analysis Package for M8000 Series BERT Test Solutions
M8070EDAB
Error Distribution Analysis Package for M8000 Series BERT Test Solutions
The M8070B system software for the M8000 Series of BER Test Solutions can be enhanced by additional software packages, such as M8070ADVB or M8070EDAB to get the best out of the M8040A, M8020A and M8030A J-BERT platforms.
The M8070EDAB Error Distribution Analysis package offers features like burst mechanism detection and analysis, frame loss ratio estimation and error mapping.
For instance, you can easily estimate your FEC decoder margin or find the root cause of systematic errors by exploring the error map. The plugin also supports the use of real-time scopes as error detector.

Figure 1: Measured and estimated symbol error per frame distribution
Advanced Measurement Package for M8000 Series BERT Test Solutions.
Advanced Measurement Package for M8000 Series BERT Test Solutions.
M8070ADVB
Advanced Measurement Package for M8000 Series BERT Test Solutions.
The M8070B system software for the M8000 Series of BER Test Solutions can be enhanced by additional software packages, such as M8070ADVB or M8070EDAB to get the best out of the M8020A, M8040A, and M8050A BERT systems.
The M8070ADVB Advanced Measurement package offers advanced features like automated jitter tolerance test and parameter sweeps, eye diagram measurement or the integration of external equipment such as electrical and optical clock recovery or error analysis using a real-time scope.

Figure 1: Automated jitter tolerance measurement
Create complex single emitter pulse patterns (FM chirp, FM step, AM step, BPSK, QPSK, Barker codes, Frank codes and polyphase code) with Keysight signal generators VXG-B, PSG, MXG-B, EXG, ESG, and AWG.
Create complex single emitter pulse patterns (FM chirp, FM step, AM step, BPSK, QPSK, Barker codes, Frank codes and polyphase code) with Keysight signal generators VXG-B, PSG, MXG-B, EXG, ESG, and AWG.
N7620B
Create complex single emitter pulse patterns (FM chirp, FM step, AM step, BPSK, QPSK, Barker codes, Frank codes and polyphase code) with Keysight signal generators VXG-B, PSG, MXG-B, EXG, ESG, and AWG.
The 81150A pulse function arbitrary noise generator is a high precision pulse generator with signal generation, modulation, and distortion capabilities.
The 81150A pulse function arbitrary noise generator is a high precision pulse generator with signal generation, modulation, and distortion capabilities.
81150A
The 81150A pulse function arbitrary noise generator is a high precision pulse generator with signal generation, modulation, and distortion capabilities.
The Keysight 81150A pulse function arbitrary noise generator is a high-precision pulse generator enhanced with versatile signal generation, modulation, and distortion capabilities to stress your device to its limit. (For the same integrated functionality with pulse frequency up to 330 MHz and sine frequency up to 500 MHz, consider the Keysight 81160A.)
Download BenchVue Basic app for free to control your instruments.
M5401LUNA provides the primary user interface for the Keysight quantum control systems. This license applies to a single system.
M5401LUNA provides the primary user interface for the Keysight quantum control systems. This license applies to a single system.
M5401LUNA
M5401LUNA provides the primary user interface for the Keysight quantum control systems. This license applies to a single system.
M54001LUNA provides the primary software interface for the Quantum Control System (QCS). The primary use model is provided by a quantum-specific Python API. This API allows users to easily program sequences representing simple qubit experiments, complex quantum algorithms, or anything in between using a simple and intuitive syntax. Additionally, a graphical user interface (GUI) use model is included to provide a visual interface for simple experiments and general lab control.
Some key features of the software include:
Perform waveform related processing.
Perform waveform related processing.
N7618APPC
Perform waveform related processing.
AWU Essential Features (Free to use)
AWU Premium Features (required N7618APPC license)
Create custom modulation signals with Keysight signal generators.
Create custom modulation signals with Keysight signal generators.
N7608APPC
Create custom modulation signals with Keysight signal generators.
Keysight supports tiered PathWave signal generation models with N-model applications (N7608APPC with prefix "N") for high-performance platform: M9484C VXG, E-model applications (E7608APPC with prefix "E") for mid-range platform: N5186A MXG.
Higher-tiered models can run on lower tiered HW platforms, but not vice versa. For example, N7608APPC could run on N5186A MXG, but E7608APPC cannot run on M9484C VXG.
KeysightCare software support subscription is included.
The PathWave BenchVue power meter app controls your power meters to log data and visualize measurements for easier analysis with Power Meter / Sensor Software.
The PathWave BenchVue power meter app controls your power meters to log data and visualize measurements for easier analysis with Power Meter / Sensor Software.
BV0007B
The PathWave BenchVue power meter app controls your power meters to log data and visualize measurements for easier analysis with Power Meter / Sensor Software.
Easily control your power meters to log data and visualize measurements in a variety of display options for easier analysis with PathWave BenchVue power meter/sensor test app.
The PathWave BenchVue function generator app helps control function generators intuitively, load/design arbitrary waveforms, and build automated tests quickly.
The PathWave BenchVue function generator app helps control function generators intuitively, load/design arbitrary waveforms, and build automated tests quickly.
BV0002B
The PathWave BenchVue function generator app helps control function generators intuitively, load/design arbitrary waveforms, and build automated tests quickly.
Easy Function Generator Control and Simplified Automation
Intuitively control your function generators and easily load custom, arbitrary waveforms from your PC.