Explore the complete portfolio of Keysight software, from design engineering tools to emulator and instrument software, built to extend and enhance your Keysight instruments. Whether you are configuring measurements, automating tests, analyzing data, or validating compliance, use the filters below to identify the right software to support your workflow — from design and validation through manufacturing and deployment.

Pathwave test software

Showing 12 of 30

Image of PathWave Signal Generation For Custom Modulation, Embedded Application for /E7608APPC
PathWave Signal Generation For Custom Modulation, Embedded Application for /E7608APPC
Model
N7608APPC

Create custom IQ and custom OFDM signals with Keysight signal generators.

Image of  Optical Modulation Generator Software
Optical Modulation Generator Software
Model
81195A

The Optical Modulation Generator Software 81195A works in conjunction with the M8195A 4-channel AWG to generate dual-I/Q signals up to 32 GBaud.

Image of  PCI Express PLL Test Application
PCI Express PLL Test Application
Model
N1081PLCA

Keysight N1081PLCA PCI Express PLL Test Application designed to measure transmitter PLL bandwidth and peaking based on the PCI Express 5.0 and 6.0 TX PLL Specifications. Use N1081PLCA PCIe PLL test software to test, debug and characterize your PCIe designs.

Image of  BenchLink Waveform Builder Pro Software
BenchLink Waveform Builder Pro Software
Model
33503B

BenchLink Waveform Builder Pro software is a unique waveform tool that eliminates the need for tedious programming and makes custom waveforms fast and easy.

Image of  Error Distribution Analysis Package for M8000 Series BER Test Solutions
Error Distribution Analysis Package for M8000 Series BER Test Solutions
Model
M8070EDAB

Error Distribution Analysis Package for M8000 Series BERT Test Solutions

Image of  Advanced Measurement Package for M8000 Series of BERT Test Solutions
Advanced Measurement Package for M8000 Series of BERT Test Solutions
Model
M8070ADVB

Advanced Measurement Package for M8000 Series BERT Test Solutions.

Image of  PathWave Signal Generation for Pulse Building
PathWave Signal Generation for Pulse Building
Model
N7620B

Create complex single emitter pulse patterns (FM chirp, FM step, AM step, BPSK, QPSK, Barker codes, Frank codes and polyphase code) with Keysight signal generators VXG-B, PSG, MXG-B, EXG, ESG, and AWG.

Image of  Unlimited Labber Quantum Software License
Unlimited Labber Quantum Software License
Model
M5401LUNA

M5401LUNA provides the primary user interface for the Keysight quantum control systems. This license applies to a single system.

Image of  PathWave Signal Generation Advanced Waveform Utility (AWU)
PathWave Signal Generation Advanced Waveform Utility (AWU)
Model
N7618APPC

Perform waveform related processing.

Image of  PathWave BenchVue Power Meters/Sensors App
PathWave BenchVue Power Meters/Sensors App
Model
BV0007B

The PathWave BenchVue power meter app controls your power meters to log data and visualize measurements for easier analysis with Power Meter / Sensor Software.

Image of  PathWave BenchVue Function Generator App
PathWave BenchVue Function Generator App
Model
BV0002B

The PathWave BenchVue function generator app helps control function generators intuitively, load/design arbitrary waveforms, and build automated tests quickly.

Image of  PathWave Signal Generation Pro For mmWave WLAN, Waveform Playback
PathWave Signal Generation Pro For mmWave WLAN, Waveform Playback
Model
N7637EMBC

Waveform playback license for Keysight AXIe Arbitrary Waveform Generator

Clear All