SL1200A Grid Integration Test Suite running the SL1221A automated anti-islanding tests, accelerating time to compliance

Automate Grid Integration and Compliance Testing

Accelerate grid integration and compliance testing with an expandable suite of automated software for distributed energy resources. Built on PathWave Test Automation and Keysight regenerative AC/grid emulators, the suite coordinates stimulus, measurements, communications, analysis, and reporting for repeatable IEEE 1547.1-2020 and UL 1741 SB workflows.

The Keysight Grid Integration Test Suite helps experienced compliance teams and engineers new to grid testing reduce the complexity, time, equipment, and lab space required to validate distributed energy resources. Automate IEEE 1547.1-2020 electrical type tests for voltage and frequency disturbances, including trip, ride-through, rate-of-change-of-frequency, and phase-angle-change procedures. Extend coverage with PHIL-based anti-islanding automation, SunSpec Modbus communications, and automated DER configuration and readback. Use predefined applications for repeatable workflows or create custom AC/grid test sequences as requirements evolve.

Automated Compliance Testing

Accelerate IEEE 1547.1-2020 and UL 1741 SB workflows with coordinated grid stimulus, measurements, analysis, and reporting. Automate voltage and frequency disturbance tests and PHIL-based anti-islanding procedures for repeatable results.

Expandable Test Coverage

Select the software capabilities needed today and expand as requirements evolve. Combine custom AC/grid sequencing, electrical type tests, anti-islanding automation, and interoperability tools in one test environment.

Integrated DER Communications

Use SunSpec Modbus to read DER identification, status, measurements, and settings. Automate communications setup, configuration, readback, and verification within disturbance test workflows to reduce manual reconfiguration.

Scalable Grid Emulation

Pair the suite with SL1200A Series regenerative AC/grid emulators for 1-, 2-, or 3-phase testing. Scale systems by paralleling units to support higher-power distributed energy resources up to 1.35 MW / 2.0 MVA.

Frequently Asked Questions