Push the Limit of AC Grid Innovation

AC/grid emulators go beyond EV emulation, providing an all-in-one system for efficient testing of power electronic devices and grid-connected systems. Applications include EV and EVSE charging tests, renewable energy and energy storage system validation, and grid integration and compliance testing to standards such as IEEE 1547. Precisely emulate normal and abnormal grid conditions to evaluate functions such as voltage and frequency ride-through, power quality, and anti-islanding. A simple upgrade enables low-latency power hardware-in-the-loop (PHIL) operation on all SL1200A Series models, supporting real-time, closed-loop testing of grid-connected devices and controls. Bidirectional operation enables the system to source or sink power and regenerate energy back to the facility grid. Need help selecting? Check out the resources below.

Low-latency PHIL-ready

Upgrade any SL1200A Series model for low-latency PHIL operation. Enable real-time, closed-loop testing of grid-connected devices and controls without replacing your existing AC/grid emulator.

No external transformers

Flexible voltage ranges up to 1200 VAC without the external transformers, which simplifies test setups, saves valuable lab space, and ensures full performance at the specified voltage.

Dual AC and DC voltage ranges

Integrate both AC and DC voltage capabilities into a single device, becoming a versatile, all-in-one solution for testing low- and high-voltage standards without compromising valuable lab space.

Modular and scalable

Designed with modularity in mind to scale power output by paralleling multiple units to meet higher power requirements (up to 1.35 MW / 2.0 MVA) using an output combiner box and communication cable.

prod_image
  • Maximum AC power

    30 kW to 90 kW

  • Maximum DC power

    40 kW to 120 kW

  • Maximum AC voltage

    600 VAC to 1200 VAC

  • Maximum DC voltage

    ±500 V to ±1000 V

Frequently Asked Questions