Choose a country or area to see content specific to your location
What are you looking for?
WirelessPro empowers you to model, simulate, and analyze various aspects of 5G networks, 5G Advanced technologies, and future 6G wireless channels with unparalleled ease and accuracy.
Get faster, clearer insights with our new multicore, 12-bit oscilloscope up to 33 GHz.
Emulate every part of your data center infrastructure. Emulate Anything. Optimize Everything.
Accelerate signal analysis testing with Keysight’s VSA software. Visualize, demodulate, and troubleshoot with over 75+ signal standards with precision.
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
Keysight AC grid emulators are designed to precisely simulate real-world electrical grid conditions in a controlled laboratory environment. A defining capability is their full four-quadrant operation and high regenerative efficiency, allowing bidirectional power flow for both sourcing and sinking, significantly reducing energy consumption by feeding unused power back to the grid. These emulators offer a wide voltage range and power output without the need for external, bulky transformers. They can accurately simulate diverse grid disturbances essential for rigorous standards compliance. Furthermore, their modular architecture allows for easy power scaling, which is ideal for electrical and automotive engineers working on e-mobility, EV/EVSE chargers, solar inverters, and other distributed energy resources. Request a quote for one of our popular configurations today. Need help selecting? Check out the resources below.
Keysight AC grid emulators can both source and sink, which reduces energy consumption and operating costs when combined with high (>85%) regenerative efficiency.
Flexible voltage ranges up to 1200 VAC without the external transformers, which simplifies test setups, saves valuable lab space, and ensures full performance at the specified voltage.
Integrate both AC and DC voltage capabilities into a single device, becoming a versatile, all-in-one solution for testing low- and high-voltage standards without compromising valuable lab space.
Designed with modularity in mind to scale power output by paralleling multiple units to meet higher power requirements (up to 810 kW / 1.2 MVA) using an output combiner box and communication cable.
Maximum voltage
600 V to 1200 V
Maximum power
40 kW to 120 kW
Type
Regenerative AC Emulator, Dual-Range Regenerative AC Emulator
Maximum AC power
30 kW to 90 kW
SL1201A
The Keysight SL1201A is 600 VAC, 63 A, 30 kW / 42 kVA, 3-Phase AC Emulator in a 1.3 m rack. Add Option SDC and operate as a ±500 V, ±180 A, 40 kW, regenerative DC power supply / electronic load.
The SL1200A series was designed to handle all your 3-phase AC test needs up to 1200 VAC, from 30 kVA to 630 kVA without the need for a transformer. Two voltage ranges are available: 600 VAC and 1200 VAC. The 600 VAC models are ideal for low voltage inverter test as well as EV and EVSE charging test applications. The 1200 VAC models allow for (HVRT) testing at the IEC LV-AC limit without the need for a large, complex test setup.
SL1213A
The Keysight SL1213A is 1200 VAC, 65 A, 90 kW / 135 kVA, 3-Phase AC Emulator in a 1.7 m rack. Add Option SDC and operate as a ±1000 V, ±180 A, 120 kW, regenerative DC power supply / electronic load.
The SL1200A series was designed to handle all your 3-phase AC test needs up to 1200 VAC, from 30 kVA to 630 kVA without the need for a transformer. Two voltage ranges are available: 600 VAC and 1200 VAC. The 600 VAC models are ideal for low voltage inverter test as well as EV and EVSE charging test applications. The 1200 VAC models allow for (HVRT) testing at the IEC LV-AC limit without the need for a large, complex test setup.
SL1215A
The Keysight SL1215A is a dual-range (600 / 1200 VAC), 90 kVA, 3-Phase AC / Grid Emulator in a 1.7 m rack. Choose option SDC and operate as a dual-range (±500 / ±1000 V), 120 kW regenerative DC power supply / electronic load.
The SL1200A series was designed to handle all your 3-phase AC test needs up to 1200 VAC, from 30 kVA to 630 kVA without the need for a transformer. Two voltage ranges are available: 600 VAC and 1200 VAC. The 600 VAC models are ideal for low voltage inverter test as well as EV and EVSE charging test applications. The 1200 VAC models allow for (HVRT) testing at the IEC LV-AC limit without the need for a large, complex test setup.
Innovate at speed with curated support plans and prioritized response and turn-around times.
Get predictable, lease-based subscriptions and full lifecycle management solutions—so you reach your business goals faster.
Experience elevated service as a KeysightCare subscriber to get committed technical response and more.
Ensure your test system performs to specification and meets local and global standards.
Make measurements quickly with in-house, instructor-led training, and eLearning.
Download Keysight software or update your software to the newest version.
An AC emulator is a sophisticated electronic device designed to replicate the behavior and conditions of the real-world electrical grid in a controlled laboratory environment. The primary purpose of an AC emulator is to provide a realistic and controllable environment for testing power electronics and grid-tied devices. It can simulate a wide range of grid conditions. Here are some key features of AC emulators:
AC emulators have become indispensable tools across various sectors, primarily driven by the increasing complexity of modern power grids and the proliferation of grid-tied power electronics. Their primary applications can be categorized as follows:
Choosing the right AC grid emulator is critical for effective and accurate testing. Here are some key technical specifications and features to consider:
An AC grid emulator is a sophisticated electronic device that replicates real-world electrical grid conditions in a controlled lab environment. Unlike standard power supplies, they are highly programmable, offering four-quadrant operation to both supply and absorb power, with regenerative capability to efficiently return absorbed energy to the local grid.
These emulators are crucial for testing grid-tied devices like solar inverters, EV chargers (including V2G systems), and energy storage systems. They can accurately simulate everything from normal grid operation to complex disturbances such as voltage sags/swells, frequency variations, harmonics, and fault conditions. By providing precise control over voltage, current, and frequency, AC grid emulators enable manufacturers to perform compliance testing against international standards (e.g., IEEE 1547), accelerate product development, and ensure the safe and reliable integration of power electronics into the modern grid.