Choose a country or area to see content specific to your location
What are you looking for?
3D Interconnect Designer provides a flexible modeling and optimization environment for any advanced interconnect structure, including chiplets, stacked die, packages, and PCBs.
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
Explore the complete portfolio of Keysight software, from design engineering tools to emulator and instrument software, built to extend and enhance your Keysight instruments. Whether you are configuring measurements, automating tests, analyzing data, or validating compliance, use the filters below to identify the right software to support your workflow — from design and validation through manufacturing and deployment.
No Filter available
No Filter available
No Filter available
Use the S94USBCB software to test, debug and characterize your USB Type-C cable and connector designs. The PathWave TAP based test sequencer automates the network analyzer (VNA) for each test and generates a comprehensive HTML report. When run with L8990M switch matrix, it enables a 20-ports fully automated test without port re-connection.
Use the S94USBCB software to test, debug and characterize your USB Type-C cable and connector designs. The PathWave TAP based test sequencer automates the network analyzer (VNA) for each test and generates a comprehensive HTML report. When run with L8990M switch matrix, it enables a 20-ports fully automated test without port re-connection.
S94USBCB
Use the S94USBCB software to test, debug and characterize your USB Type-C cable and connector designs. The PathWave TAP based test sequencer automates the network analyzer (VNA) for each test and generates a comprehensive HTML report. When run with L8990M switch matrix, it enables a 20-ports fully automated test without port re-connection.
S970903B adds spectrum analysis to the P50xxB Streamline series vector network analyzer, covering up to 14 GHz.
S970903B adds spectrum analysis to the P50xxB Streamline series vector network analyzer, covering up to 14 GHz.
S970903B
S970903B adds spectrum analysis to the P50xxB Streamline series vector network analyzer, covering up to 14 GHz.
The S970903B spectrum analysis adds high-performance analysis to the P5003B and P5023B Streamline Series Vector Network Analyzers (VNA). With fast stepped-FFT sweeps resulting from optimized data processing, the SA application provides quick spurious searches over a broad frequency range. Make simultaneous spectrum measurements using multiple test and reference receivers. Increase the efficiency of spurious signals measurements emanating from mixers and frequency converters using the multi-channel SA with internal swept-signal generators. The SA application employs source-power and receiver-response calibration and fixture de-embedding for in-fixture and on-wafer spectrum measurements with the highest level of accuracy.
Achieve accurate and fast noise power ratio (NPR) measurements by setting up and controlling external signal generator/arbitrary waveform generators and calibrating the flatness of a wideband signal and distortion signals in notches.
The installed SA license or the stop frequency of the instrument, whichever is smaller, determines the upper-frequency range of the SA application.
S970900B adds spectrum analysis to the P50xxB Streamline series vector network analyzer, covering up to 4.5 GHz.
S970900B adds spectrum analysis to the P50xxB Streamline series vector network analyzer, covering up to 4.5 GHz.
S970900B
S970900B adds spectrum analysis to the P50xxB Streamline series vector network analyzer, covering up to 4.5 GHz.
The S970900B spectrum analysis adds high-performance analysis to the P5000B and P5020B Streamline Series Vector Network Analyzers (VNA). With fast stepped-FFT sweeps resulting from optimized data processing, the SA application provides quick spurious searches over a broad frequency range. Make simultaneous spectrum measurements using multiple test and reference receivers. Increase the efficiency of spurious signals measurements emanating from mixers and frequency converters using the multi-channel SA with internal swept-signal generators. The SA application employs source-power and receiver-response calibration and fixture de-embedding for in-fixture and on-wafer spectrum measurements with the highest level of accuracy.
Achieve accurate and fast noise power ratio (NPR) measurements by setting up and controlling external signal generator/arbitrary waveform generators and calibrating the flatness of a wideband signal and distortion signals in notches.
The installed SA license or the stop frequency of the instrument, whichever is smaller, determines the upper-frequency range of the SA application.
Analyze your flexible custom OFDM formats, including FDD and TDD, MIMO and multi-user systems with channel, stream, and cross-channel measurements.
Analyze your flexible custom OFDM formats, including FDD and TDD, MIMO and multi-user systems with channel, stream, and cross-channel measurements.
89601BHFC
Analyze your flexible custom OFDM formats, including FDD and TDD, MIMO and multi-user systems with channel, stream, and cross-channel measurements.
S970906B adds spectrum analysis to the P50xxB Streamline series vector network analyzer, covering up to 32 GHz.
S970906B adds spectrum analysis to the P50xxB Streamline series vector network analyzer, covering up to 32 GHz.
S970906B
S970906B adds spectrum analysis to the P50xxB Streamline series vector network analyzer, covering up to 32 GHz.
The S970906B spectrum analysis adds high-performance analysis to the P5006B and P5026B Streamline Series Vector Network Analyzers (VNA). With fast stepped-FFT sweeps resulting from optimized data processing, the SA application provides quick spurious searches over a broad frequency range. Make simultaneous spectrum measurements using multiple test and reference receivers. Increase the efficiency of spurious signals measurements emanating from mixers and frequency converters using the multi-channel SA with internal swept-signal generators. The SA application employs source-power and receiver-response calibration and fixture de-embedding for in-fixture and on-wafer spectrum measurements with the highest level of accuracy.
Achieve accurate and fast noise power ratio (NPR) measurements by setting up and controlling external signal generator/arbitrary waveform generators and calibrating the flatness of a wideband signal and distortion signals in notches.
The installed SA license or the stop frequency of the instrument, whichever is smaller, determines the upper-frequency range of the SA application.
S970907B adds spectrum analysis to the P50xxB Streamline series vector network analyzer, covering up to 44 GHz.
S970907B adds spectrum analysis to the P50xxB Streamline series vector network analyzer, covering up to 44 GHz.
S970907B
S970907B adds spectrum analysis to the P50xxB Streamline series vector network analyzer, covering up to 44 GHz.
The S970907B spectrum analysis adds high-performance analysis to the P5007B and P5027B Streamline Series Vector Network Analyzers (VNA). With fast stepped-FFT sweeps resulting from optimized data processing, the SA application provides quick spurious searches over a broad frequency range. Make simultaneous spectrum measurements using multiple test and reference receivers. Increase the efficiency of spurious signals measurements emanating from mixers and frequency converters using the multi-channel SA with internal swept-signal generators. The SA application employs source-power and receiver-response calibration and fixture de-embedding for in-fixture and on-wafer spectrum measurements with the highest level of accuracy.
Achieve accurate and fast noise power ratio (NPR) measurements by setting up and controlling external signal generator/arbitrary waveform generators and calibrating the flatness of a wideband signal and distortion signals in notches.
The installed SA license or the stop frequency of the instrument, whichever is smaller, determines the upper-frequency range of the SA application.
S970901B adds spectrum analysis to the P50xxB Streamline series vector network analyzer, covering up to 6.5 GHz.
S970901B adds spectrum analysis to the P50xxB Streamline series vector network analyzer, covering up to 6.5 GHz.
S970901B
S970901B adds spectrum analysis to the P50xxB Streamline series vector network analyzer, covering up to 6.5 GHz.
The S970901B spectrum analysis adds high-performance analysis to the P5001B and P5021B Streamline Series Vector Network Analyzers (VNA). With fast stepped-FFT sweeps resulting from optimized data processing, the SA application provides quick spurious searches over a broad frequency range. Make simultaneous spectrum measurements using multiple test and reference receivers. Increase the efficiency of spurious signals measurements emanating from mixers and frequency converters using the multi-channel SA with internal swept-signal generators. The SA application employs source-power and receiver-response calibration and fixture de-embedding for in-fixture and on-wafer spectrum measurements with the highest level of accuracy.
Achieve accurate and fast noise power ratio (NPR) measurements by setting up and controlling external signal generator/arbitrary waveform generators and calibrating the flatness of a wideband signal and distortion signals in notches.
The installed SA license or the stop frequency of the instrument, whichever is smaller, determines the upper-frequency range of the SA application.
S970904B adds spectrum analysis to the P50xxB Streamline series vector network analyzer, covering up to 20 GHz.
S970904B adds spectrum analysis to the P50xxB Streamline series vector network analyzer, covering up to 20 GHz.
S970904B
S970904B adds spectrum analysis to the P50xxB Streamline series vector network analyzer, covering up to 20 GHz.
The S970904B spectrum analysis adds high-performance analysis to the P5004B and P5024B Streamline Series Vector Network Analyzers (VNA). With fast stepped-FFT sweeps resulting from optimized data processing, the SA application provides quick spurious searches over a broad frequency range. Make simultaneous spectrum measurements using multiple test and reference receivers. Increase the efficiency of spurious signals measurements emanating from mixers and frequency converters using the multi-channel SA with internal swept-signal generators. The SA application employs source-power and receiver-response calibration and fixture de-embedding for in-fixture and on-wafer spectrum measurements with the highest level of accuracy.
Achieve accurate and fast noise power ratio (NPR) measurements by setting up and controlling external signal generator/arbitrary waveform generators and calibrating the flatness of a wideband signal and distortion signals in notches.
The installed SA license or the stop frequency of the instrument, whichever is smaller, determines the upper-frequency range of the SA application.
S970908B adds spectrum analysis to the P50xxB Streamline series vector network analyzer, covering up to 53 GHz.
S970908B adds spectrum analysis to the P50xxB Streamline series vector network analyzer, covering up to 53 GHz.
S970908B
S970908B adds spectrum analysis to the P50xxB Streamline series vector network analyzer, covering up to 53 GHz.
The S970908B spectrum analysis adds high-performance analysis to the P5008B and P5028B Streamline Series Vector Network Analyzers (VNA). With fast stepped-FFT sweeps resulting from optimized data processing, the SA application provides quick spurious searches over a broad frequency range. Make simultaneous spectrum measurements using multiple test and reference receivers. Increase the efficiency of spurious signals measurements emanating from mixers and frequency converters using the multi-channel SA with internal swept-signal generators. The SA application employs source-power and receiver-response calibration and fixture de-embedding for in-fixture and on-wafer spectrum measurements with the highest level of accuracy.
Achieve accurate and fast noise power ratio (NPR) measurements by setting up and controlling external signal generator/arbitrary waveform generators and calibrating the flatness of a wideband signal and distortion signals in notches.
The installed SA license or the stop frequency of the instrument, whichever is smaller, determines the upper-frequency range of the SA application.
S970902B adds spectrum analysis to the P50xxB Streamline series vector network analyzer, covering up to 9 GHz.
S970902B adds spectrum analysis to the P50xxB Streamline series vector network analyzer, covering up to 9 GHz.
S970902B
S970902B adds spectrum analysis to the P50xxB Streamline series vector network analyzer, covering up to 9 GHz.
The S970902B spectrum analysis adds high-performance analysis to the P5002B and P5022B Streamline Series Vector Network Analyzers (VNA). With fast stepped-FFT sweeps resulting from optimized data processing, the SA application provides quick spurious searches over a broad frequency range. Make simultaneous spectrum measurements using multiple test and reference receivers. Increase the efficiency of spurious signals measurements emanating from mixers and frequency converters using the multi-channel SA with internal swept-signal generators. The SA application employs source-power and receiver-response calibration and fixture de-embedding for in-fixture and on-wafer spectrum measurements with the highest level of accuracy.
Achieve accurate and fast noise power ratio (NPR) measurements by setting up and controlling external signal generator/arbitrary waveform generators and calibrating the flatness of a wideband signal and distortion signals in notches.
The installed SA license or the stop frequency of the instrument, whichever is smaller, determines the upper-frequency range of the SA application.
S970905B adds spectrum analysis to the P50xxB Streamline series vector network analyzer, covering up to 26.5 GHz.
S970905B adds spectrum analysis to the P50xxB Streamline series vector network analyzer, covering up to 26.5 GHz.
S970905B
S970905B adds spectrum analysis to the P50xxB Streamline series vector network analyzer, covering up to 26.5 GHz.
The S970905B spectrum analysis adds high-performance analysis to the P5005B and P5025B Streamline Series Vector Network Analyzers (VNA). With fast stepped-FFT sweeps resulting from optimized data processing, the SA application provides quick spurious searches over a broad frequency range. Make simultaneous spectrum measurements using multiple test and reference receivers. Increase the efficiency of spurious signals measurements emanating from mixers and frequency converters using the multi-channel SA with internal swept-signal generators. The SA application employs source-power and receiver-response calibration and fixture de-embedding for in-fixture and on-wafer spectrum measurements with the highest level of accuracy.
Achieve accurate and fast noise power ratio (NPR) measurements by setting up and controlling external signal generator/arbitrary waveform generators and calibrating the flatness of a wideband signal and distortion signals in notches.
The installed SA license or the stop frequency of the instrument, whichever is smaller, determines the upper-frequency range of the SA application.
S970251B adds full pulsed-RF measurement capabilities to the P50xxB Streamline series vector network analyzer up to 53 GHz.
S970251B adds full pulsed-RF measurement capabilities to the P50xxB Streamline series vector network analyzer up to 53 GHz.
S970251B
S970251B adds full pulsed-RF measurement capabilities to the P50xxB Streamline series vector network analyzer up to 53 GHz.
Using built-in pulse modulators, the P50xxB VNA is a complete pulsed-RF measurement solution, eliminating the need for external test sets and pulse generators. The pulsed RF measurement software controls external pulse generators and modulators and also synchronizes to external master pulses.