Choose a country or area to see content specific to your location
What are you looking for?
Design, model, and validate complex 3D interconnect architectures with a powerful standalone design environment.
Automate transmitter and receiver validation across next-generation I/O, memory, and fabric interfaces.
Strengthen 1.6T network reliability for AI-scale workloads from transceivers to interconnects.
Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
With extra memory and storage, these enhanced NPBs run Keysight's AI security and performance monitoring software and AI stack.
Explore end-to-end workflows spanning IC design, validation, wafer test, and photonics.
Save up to 50% on our latest instruments with eligible Keysight or competitor trade-ins.
Achieve 200+ Gbaud multi-level modulated signals with high-speed AWGs for digital and optical standards.
Maximize accuracy and performance with precision accessories engineered for Keysight instruments.
Save up to 50% on our latest instruments with eligible Keysight or competitor trade-ins.
Four channels per 1U of rack space, up to 1 GHz bandwidth, and multi-oscilloscope synchronization.
Purpose-built solutions engineered for the design and test challenges unique to your industry.
Use Cases mapped to every stage of your product lifecycle, from design through operations.
Success Stories
Authoritative application notes, data sheets, reference designs, and test procedures to accelerate design and validation decisions.
Hands‑on bootcamps that teach system design, test methods, and production workflows engineers can apply immediately.
Learning Hub
Explore methodologies, test strategies, and technical resources for designing, validating, and scaling AI systems and networks.
Quick access to support related self-help tasks.
Additional content to support your product needs.
Explore services to accelerate every step of your innovation journey.
Explore the complete portfolio of Keysight software, from design engineering tools to emulator and instrument software, built to extend and enhance your Keysight instruments. Whether you are configuring measurements, automating tests, analyzing data, or validating compliance, use the filters below to identify the right software to support your workflow — from design and validation through manufacturing and deployment.
No Filter available
No Filter available
Get full multiport error correction and measurement capabilities with the S95551B measurement software.
Get full multiport error correction and measurement capabilities with the S95551B measurement software.
S95551B
Get full multiport error correction and measurement capabilities with the S95551B measurement software.
The S95551B extends the number of ports by combining multiple PXI VNA modules installed in one or two PXI chassis into a single multiport VNA. The PXI VNA firmware recognizes the modules as a single VNA under one controller and provides full multiport error correction.
The S95551B is required only when more than one PXI VNA module is used. A host PC requires only one license for each S95xxxB application to operate in multiport mode.
The S95551B is compatible with the M983xA and M980xA Series PXI VNAs.
Use the S94USBCB software to test, debug and characterize your USB Type-C cable and connector designs. The PathWave TAP based test sequencer automates the network analyzer (VNA) for each test and generates a comprehensive HTML report. When run with L8990M switch matrix, it enables a 20-ports fully automated test without port re-connection.
Use the S94USBCB software to test, debug and characterize your USB Type-C cable and connector designs. The PathWave TAP based test sequencer automates the network analyzer (VNA) for each test and generates a comprehensive HTML report. When run with L8990M switch matrix, it enables a 20-ports fully automated test without port re-connection.
S94USBCB
Use the S94USBCB software to test, debug and characterize your USB Type-C cable and connector designs. The PathWave TAP based test sequencer automates the network analyzer (VNA) for each test and generates a comprehensive HTML report. When run with L8990M switch matrix, it enables a 20-ports fully automated test without port re-connection.
S970903B adds spectrum analysis to the P50xxB Streamline series vector network analyzer, covering up to 14 GHz.
S970903B adds spectrum analysis to the P50xxB Streamline series vector network analyzer, covering up to 14 GHz.
S970903B
S970903B adds spectrum analysis to the P50xxB Streamline series vector network analyzer, covering up to 14 GHz.
The S970903B spectrum analysis adds high-performance analysis to the P5003B and P5023B Streamline Series Vector Network Analyzers (VNA). With fast stepped-FFT sweeps resulting from optimized data processing, the SA application provides quick spurious searches over a broad frequency range. Make simultaneous spectrum measurements using multiple test and reference receivers. Increase the efficiency of spurious signals measurements emanating from mixers and frequency converters using the multi-channel SA with internal swept-signal generators. The SA application employs source-power and receiver-response calibration and fixture de-embedding for in-fixture and on-wafer spectrum measurements with the highest level of accuracy.
Achieve accurate and fast noise power ratio (NPR) measurements by setting up and controlling external signal generator/arbitrary waveform generators and calibrating the flatness of a wideband signal and distortion signals in notches.
The installed SA license or the stop frequency of the instrument, whichever is smaller, determines the upper-frequency range of the SA application.
S970900B adds spectrum analysis to the P50xxB Streamline series vector network analyzer, covering up to 4.5 GHz.
S970900B adds spectrum analysis to the P50xxB Streamline series vector network analyzer, covering up to 4.5 GHz.
S970900B
S970900B adds spectrum analysis to the P50xxB Streamline series vector network analyzer, covering up to 4.5 GHz.
The S970900B spectrum analysis adds high-performance analysis to the P5000B and P5020B Streamline Series Vector Network Analyzers (VNA). With fast stepped-FFT sweeps resulting from optimized data processing, the SA application provides quick spurious searches over a broad frequency range. Make simultaneous spectrum measurements using multiple test and reference receivers. Increase the efficiency of spurious signals measurements emanating from mixers and frequency converters using the multi-channel SA with internal swept-signal generators. The SA application employs source-power and receiver-response calibration and fixture de-embedding for in-fixture and on-wafer spectrum measurements with the highest level of accuracy.
Achieve accurate and fast noise power ratio (NPR) measurements by setting up and controlling external signal generator/arbitrary waveform generators and calibrating the flatness of a wideband signal and distortion signals in notches.
The installed SA license or the stop frequency of the instrument, whichever is smaller, determines the upper-frequency range of the SA application.
Analyze your flexible custom OFDM formats, including FDD and TDD, MIMO and multi-user systems with channel, stream, and cross-channel measurements.
Analyze your flexible custom OFDM formats, including FDD and TDD, MIMO and multi-user systems with channel, stream, and cross-channel measurements.
89601BHFC
Analyze your flexible custom OFDM formats, including FDD and TDD, MIMO and multi-user systems with channel, stream, and cross-channel measurements.
S970906B adds spectrum analysis to the P50xxB Streamline series vector network analyzer, covering up to 32 GHz.
S970906B adds spectrum analysis to the P50xxB Streamline series vector network analyzer, covering up to 32 GHz.
S970906B
S970906B adds spectrum analysis to the P50xxB Streamline series vector network analyzer, covering up to 32 GHz.
The S970906B spectrum analysis adds high-performance analysis to the P5006B and P5026B Streamline Series Vector Network Analyzers (VNA). With fast stepped-FFT sweeps resulting from optimized data processing, the SA application provides quick spurious searches over a broad frequency range. Make simultaneous spectrum measurements using multiple test and reference receivers. Increase the efficiency of spurious signals measurements emanating from mixers and frequency converters using the multi-channel SA with internal swept-signal generators. The SA application employs source-power and receiver-response calibration and fixture de-embedding for in-fixture and on-wafer spectrum measurements with the highest level of accuracy.
Achieve accurate and fast noise power ratio (NPR) measurements by setting up and controlling external signal generator/arbitrary waveform generators and calibrating the flatness of a wideband signal and distortion signals in notches.
The installed SA license or the stop frequency of the instrument, whichever is smaller, determines the upper-frequency range of the SA application.
S970907B adds spectrum analysis to the P50xxB Streamline series vector network analyzer, covering up to 44 GHz.
S970907B adds spectrum analysis to the P50xxB Streamline series vector network analyzer, covering up to 44 GHz.
S970907B
S970907B adds spectrum analysis to the P50xxB Streamline series vector network analyzer, covering up to 44 GHz.
The S970907B spectrum analysis adds high-performance analysis to the P5007B and P5027B Streamline Series Vector Network Analyzers (VNA). With fast stepped-FFT sweeps resulting from optimized data processing, the SA application provides quick spurious searches over a broad frequency range. Make simultaneous spectrum measurements using multiple test and reference receivers. Increase the efficiency of spurious signals measurements emanating from mixers and frequency converters using the multi-channel SA with internal swept-signal generators. The SA application employs source-power and receiver-response calibration and fixture de-embedding for in-fixture and on-wafer spectrum measurements with the highest level of accuracy.
Achieve accurate and fast noise power ratio (NPR) measurements by setting up and controlling external signal generator/arbitrary waveform generators and calibrating the flatness of a wideband signal and distortion signals in notches.
The installed SA license or the stop frequency of the instrument, whichever is smaller, determines the upper-frequency range of the SA application.
S970901B adds spectrum analysis to the P50xxB Streamline series vector network analyzer, covering up to 6.5 GHz.
S970901B adds spectrum analysis to the P50xxB Streamline series vector network analyzer, covering up to 6.5 GHz.
S970901B
S970901B adds spectrum analysis to the P50xxB Streamline series vector network analyzer, covering up to 6.5 GHz.
The S970901B spectrum analysis adds high-performance analysis to the P5001B and P5021B Streamline Series Vector Network Analyzers (VNA). With fast stepped-FFT sweeps resulting from optimized data processing, the SA application provides quick spurious searches over a broad frequency range. Make simultaneous spectrum measurements using multiple test and reference receivers. Increase the efficiency of spurious signals measurements emanating from mixers and frequency converters using the multi-channel SA with internal swept-signal generators. The SA application employs source-power and receiver-response calibration and fixture de-embedding for in-fixture and on-wafer spectrum measurements with the highest level of accuracy.
Achieve accurate and fast noise power ratio (NPR) measurements by setting up and controlling external signal generator/arbitrary waveform generators and calibrating the flatness of a wideband signal and distortion signals in notches.
The installed SA license or the stop frequency of the instrument, whichever is smaller, determines the upper-frequency range of the SA application.
S970904B adds spectrum analysis to the P50xxB Streamline series vector network analyzer, covering up to 20 GHz.
S970904B adds spectrum analysis to the P50xxB Streamline series vector network analyzer, covering up to 20 GHz.
S970904B
S970904B adds spectrum analysis to the P50xxB Streamline series vector network analyzer, covering up to 20 GHz.
The S970904B spectrum analysis adds high-performance analysis to the P5004B and P5024B Streamline Series Vector Network Analyzers (VNA). With fast stepped-FFT sweeps resulting from optimized data processing, the SA application provides quick spurious searches over a broad frequency range. Make simultaneous spectrum measurements using multiple test and reference receivers. Increase the efficiency of spurious signals measurements emanating from mixers and frequency converters using the multi-channel SA with internal swept-signal generators. The SA application employs source-power and receiver-response calibration and fixture de-embedding for in-fixture and on-wafer spectrum measurements with the highest level of accuracy.
Achieve accurate and fast noise power ratio (NPR) measurements by setting up and controlling external signal generator/arbitrary waveform generators and calibrating the flatness of a wideband signal and distortion signals in notches.
The installed SA license or the stop frequency of the instrument, whichever is smaller, determines the upper-frequency range of the SA application.
S970908B adds spectrum analysis to the P50xxB Streamline series vector network analyzer, covering up to 53 GHz.
S970908B adds spectrum analysis to the P50xxB Streamline series vector network analyzer, covering up to 53 GHz.
S970908B
S970908B adds spectrum analysis to the P50xxB Streamline series vector network analyzer, covering up to 53 GHz.
The S970908B spectrum analysis adds high-performance analysis to the P5008B and P5028B Streamline Series Vector Network Analyzers (VNA). With fast stepped-FFT sweeps resulting from optimized data processing, the SA application provides quick spurious searches over a broad frequency range. Make simultaneous spectrum measurements using multiple test and reference receivers. Increase the efficiency of spurious signals measurements emanating from mixers and frequency converters using the multi-channel SA with internal swept-signal generators. The SA application employs source-power and receiver-response calibration and fixture de-embedding for in-fixture and on-wafer spectrum measurements with the highest level of accuracy.
Achieve accurate and fast noise power ratio (NPR) measurements by setting up and controlling external signal generator/arbitrary waveform generators and calibrating the flatness of a wideband signal and distortion signals in notches.
The installed SA license or the stop frequency of the instrument, whichever is smaller, determines the upper-frequency range of the SA application.
S970902B adds spectrum analysis to the P50xxB Streamline series vector network analyzer, covering up to 9 GHz.
S970902B adds spectrum analysis to the P50xxB Streamline series vector network analyzer, covering up to 9 GHz.
S970902B
S970902B adds spectrum analysis to the P50xxB Streamline series vector network analyzer, covering up to 9 GHz.
The S970902B spectrum analysis adds high-performance analysis to the P5002B and P5022B Streamline Series Vector Network Analyzers (VNA). With fast stepped-FFT sweeps resulting from optimized data processing, the SA application provides quick spurious searches over a broad frequency range. Make simultaneous spectrum measurements using multiple test and reference receivers. Increase the efficiency of spurious signals measurements emanating from mixers and frequency converters using the multi-channel SA with internal swept-signal generators. The SA application employs source-power and receiver-response calibration and fixture de-embedding for in-fixture and on-wafer spectrum measurements with the highest level of accuracy.
Achieve accurate and fast noise power ratio (NPR) measurements by setting up and controlling external signal generator/arbitrary waveform generators and calibrating the flatness of a wideband signal and distortion signals in notches.
The installed SA license or the stop frequency of the instrument, whichever is smaller, determines the upper-frequency range of the SA application.
S970905B adds spectrum analysis to the P50xxB Streamline series vector network analyzer, covering up to 26.5 GHz.
S970905B adds spectrum analysis to the P50xxB Streamline series vector network analyzer, covering up to 26.5 GHz.
S970905B
S970905B adds spectrum analysis to the P50xxB Streamline series vector network analyzer, covering up to 26.5 GHz.
The S970905B spectrum analysis adds high-performance analysis to the P5005B and P5025B Streamline Series Vector Network Analyzers (VNA). With fast stepped-FFT sweeps resulting from optimized data processing, the SA application provides quick spurious searches over a broad frequency range. Make simultaneous spectrum measurements using multiple test and reference receivers. Increase the efficiency of spurious signals measurements emanating from mixers and frequency converters using the multi-channel SA with internal swept-signal generators. The SA application employs source-power and receiver-response calibration and fixture de-embedding for in-fixture and on-wafer spectrum measurements with the highest level of accuracy.
Achieve accurate and fast noise power ratio (NPR) measurements by setting up and controlling external signal generator/arbitrary waveform generators and calibrating the flatness of a wideband signal and distortion signals in notches.
The installed SA license or the stop frequency of the instrument, whichever is smaller, determines the upper-frequency range of the SA application.