Explore the complete portfolio of Keysight software, from design engineering tools to emulator and instrument software, built to extend and enhance your Keysight instruments. Whether you are configuring measurements, automating tests, analyzing data, or validating compliance, use the filters below to identify the right software to support your workflow — from design and validation through manufacturing and deployment.

Pathwave test software

Showing 12 of 186

Image of  Wideband Active Load Pull Export Control
Wideband Active Load Pull Export Control
Model
S94573B

Active load pull capability for modulation distortion measurements for export controlled countries.

Image of  Wideband Active Load Pull
Wideband Active Load Pull
Model
S94572B

Active load pull capability for modulation distortion measurements.

Image of  Automotive Ethernet Channel Compliance Software
Automotive Ethernet Channel Compliance Software
Model
AE6910L

The AE6910L Automotive Ethernet Channel Compliance Software provides an automated way to test connectors, cables, or harnesses of automotive Ethernet channels.

Image of  USB Type-C Interconnects Compliance Test Software
USB Type-C Interconnects Compliance Test Software
Model
S94USBCB

Use the S94USBCB software to test, debug and characterize your USB Type-C cable and connector designs. The PathWave TAP based test sequencer automates the network analyzer (VNA) for each test and generates a comprehensive HTML report. When run with L8990M switch matrix, it enables a 20-ports fully automated test without port re-connection.

Image of  Enhanced Time Domain Analysis with TDR
Enhanced Time Domain Analysis with TDR
Model
S96011B

This application enables enhanced time domain analysis for high-speed data applications.

Image of  DisplayPort DP Cable Compliance Test Software
DisplayPort DP Cable Compliance Test Software
Model
S94DPPCB

Keysight S94DPPCB DisplayPort DP cable compliance test software provides a fast and automated way to test, characterize and debug your DP UHBR design to meet compliance. When connects with L8990M switch matrices, it enables 4-to-20 ports of switching without manual port reconnection for full compliance automation testing. It makes measurements in minutes with just a few simple steps and decreases test time by up to 90%.

Image of  Arbitrary Load Control for Modulation Distortion - Export Control
Arbitrary Load Control for Modulation Distortion - Export Control
Model
S94571B

Provides load pull capability for nonlinear DUT behavior (EVM, NPR, and ACPR) under modulated stimulus conditions. for export controlled countries.

Image of  Embedded LO Capability
Embedded LO Capability
Model
S96084B

Enables accurate measurement of relative phase and absolute group delay of a frequency converter with a built-in LO source, without having to access a common reference signal.

Image of  True-Mode Stimulus
True-Mode Stimulus
Model
S93460B

The S93460B provides mismatch-corrected true-mode stimulus and enables accurate balanced measurements on 4-port PNA or PNA-X network analyzers.

Image of  Vector Network Analyzer (VNA) Simulator – Advanced
Vector Network Analyzer (VNA) Simulator – Advanced
Model
S94051B

Simulate VNA applications (S93/S95/S96/S97xxxB/A) on your PC in addition to the basic S-parameter class operations (S94050B).

Image of  Vector Network Analyzer (VNA) Simulator – Standard
Vector Network Analyzer (VNA) Simulator – Standard
Model
S94050B

Simulate the basic S-parameter operations of Keysight's latest VNAs on your PC.

Image of  Spectrum Analysis for E5081A up to 44 GHz
Spectrum Analysis for E5081A up to 44 GHz
Model
S960907B

Achieve high-performance 5G NR spectrum analysis up to 44 GHz

Clear All