Choose a country or area to see content specific to your location
What are you looking for?
Bridging design and physical testing to evaluate drop, impact, shock, and vibration compliance before hardware exists.
Unlock your free upgrade to the next bandwidth tier.
Strengthen 1.6T network reliability for AI-scale workloads from transceivers to interconnects.
Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
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
Get faster, clearer insights with our new multicore, 12-bit oscilloscope up to 33 GHz. Trade in your old oscilloscope and get credit toward a new XR8.
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
Explore the complete portfolio of Keysight software, from design engineering tools to emulator and instrument software, built to extend and enhance your Keysight instruments. Whether you are configuring measurements, automating tests, analyzing data, or validating compliance, use the filters below to identify the right software to support your workflow — from design and validation through manufacturing and deployment.
No Filter available
No Filter available
No Filter available
Test sequencer software with timing analyzer, result viewer, and other useful tools for test automation development.
Test sequencer software with timing analyzer, result viewer, and other useful tools for test automation development.
KS8400A
Test sequencer software with timing analyzer, result viewer, and other useful tools for test automation development.
PathWave Test Automation provides powerful, flexible and extensible test sequencing and test plan creation with additional capabilities that optimize your test software development and overall performance. Built on the PathWave software platform, PathWave Test Automation enables you to quickly create your test solutions, maximize your team’s productivity, and accelerate your products’ time-to-market.
Analyze your flexible custom OFDM formats, including FDD and TDD, MIMO and multi-user systems with channel, stream, and cross-channel measurements.
Analyze your flexible custom OFDM formats, including FDD and TDD, MIMO and multi-user systems with channel, stream, and cross-channel measurements.
89601BHFC
Analyze your flexible custom OFDM formats, including FDD and TDD, MIMO and multi-user systems with channel, stream, and cross-channel measurements.
Adjustable ISI Package simplifies receiver testing by offering unprecedented flexibility for handling test channels: A channel response can be emulated at the transmitter side either by specifying its insertion loss at specific frequency points or by using an s-parameters file. Channel emulation can be combined with actual physical ISI trace boards to result in a new test channel. M8070ISIB is compatible with the M8040A 64 Gbaud High-performance BERT.
Adjustable ISI Package simplifies receiver testing by offering unprecedented flexibility for handling test channels: A channel response can be emulated at the transmitter side either by specifying its insertion loss at specific frequency points or by using an s-parameters file. Channel emulation can be combined with actual physical ISI trace boards to result in a new test channel. M8070ISIB is compatible with the M8040A 64 Gbaud High-performance BERT.
M8070ISIB
Adjustable ISI Package simplifies receiver testing by offering unprecedented flexibility for handling test channels: A channel response can be emulated at the transmitter side either by specifying its insertion loss at specific frequency points or by using an s-parameters file. Channel emulation can be combined with actual physical ISI trace boards to result in a new test channel. M8070ISIB is compatible with the M8040A 64 Gbaud High-performance BERT.
The M8070ISIB package for M8040A and M8050A BERT platforms is designed to accelerate the development and validation of chips, devices, transceiver modules, sub-components, boards, and systems with serial I/O ports in the server, computing, data center, and communications industry.
It is tailored for receiver (input) testing for many popular interconnect standards that use PAM4 and NRZ data formats such as Ethernet, PCIe, and USB.
IEEE 802.3bm Receiver Test Application for 25GAUI-1 Chip-to-Module, Chip-to-Chip, Cable and Backplane
IEEE 802.3bm Receiver Test Application for 25GAUI-1 Chip-to-Module, Chip-to-Chip, Cable and Backplane
M8091BMCA
IEEE 802.3bm Receiver Test Application for 25GAUI-1 Chip-to-Module, Chip-to-Chip, Cable and Backplane
The M8091BMCA receiver conformance test application is designed to assist and simplify the stress signal calibration used for testing the inputs of CAUI-4 C2M (host and module), C2C, KR and CR. It reduces user interaction to a minimum and performs required calibration routines and conformance testing automatically by remote controlling all required instruments. M8091BMCA supports a wide range of Keysight instruments.
Keysight N1081PLCA PCI Express PLL Test Application designed to measure transmitter PLL bandwidth and peaking based on the PCI Express 5.0 and 6.0 TX PLL Specifications. Use N1081PLCA PCIe PLL test software to test, debug and characterize your PCIe designs.
Keysight N1081PLCA PCI Express PLL Test Application designed to measure transmitter PLL bandwidth and peaking based on the PCI Express 5.0 and 6.0 TX PLL Specifications. Use N1081PLCA PCIe PLL test software to test, debug and characterize your PCIe designs.
N1081PLCA
Keysight N1081PLCA PCI Express PLL Test Application designed to measure transmitter PLL bandwidth and peaking based on the PCI Express 5.0 and 6.0 TX PLL Specifications. Use N1081PLCA PCIe PLL test software to test, debug and characterize your PCIe designs.
The Keysight N1081PLCA TX PLL Test application can be used with the various DCA Clock Recovery model and pair with Keysight Jitter source, to quickly and accurately perform PLL measurements according to PCI Express 5.0 and 6.0 PLL test specifications.
The N1081PLCA is an easy-to-use test application that:
PLL measurement and debug solution:
Flexible and extensible:
The N4980A Multi-Instrument BERT software is a graphical user interface that controls multiple instruments for performing a series of BER measurements.
The N4980A Multi-Instrument BERT software is a graphical user interface that controls multiple instruments for performing a series of BER measurements.
N4980A
The N4980A Multi-Instrument BERT software is a graphical user interface that controls multiple instruments for performing a series of BER measurements.
The Keysight N4980A multi-instrument BERT software provides the ability to control multiple instruments through a rich Windows®-based graphical user interface (GUI). Bit error rate measurements are simple to set up with the intuitive control screens. The software is ideal for setting up and performing parallel BER measurements and jitter tolerance testing (N4980A-JTS) in multi-lane and SERDES devices. You can also create your own patterns using the powerful editing tools built into the pattern editor to meet your unique requirements.
The base software is available free of charge (registration required for download). The N4980A-JTS jitter tolerance measurement package is an option enabled by a software key.
Error Distribution Analysis Package for M8000 Series BERT Test Solutions
Error Distribution Analysis Package for M8000 Series BERT Test Solutions
M8070EDAB
Error Distribution Analysis Package for M8000 Series BERT Test Solutions
The M8070B system software for the M8000 Series of BER Test Solutions can be enhanced by additional software packages, such as M8070ADVB or M8070EDAB to get the best out of the M8040A, M8020A and M8030A J-BERT platforms.
The M8070EDAB Error Distribution Analysis package offers features like burst mechanism detection and analysis, frame loss ratio estimation and error mapping.
For instance, you can easily estimate your FEC decoder margin or find the root cause of systematic errors by exploring the error map. The plugin also supports the use of real-time scopes as error detector.

Figure 1: Measured and estimated symbol error per frame distribution
OIF-CEI 4.0 Receiver Test Application for OIF-CEI 56G-Very Short Reach (VSR), Medium Reach (MR) and Long Reach (LR) PAM4
OIF-CEI 4.0 Receiver Test Application for OIF-CEI 56G-Very Short Reach (VSR), Medium Reach (MR) and Long Reach (LR) PAM4
M809256CA
OIF-CEI 4.0 Receiver Test Application for OIF-CEI 56G-Very Short Reach (VSR), Medium Reach (MR) and Long Reach (LR) PAM4
This test application is developed by Keysight's strategic partner i.e. BitifEye Digital Test Solutions, a market leader for high-speed digital test automation which provides integrated solutions that complement the Keysight instrument portfolio.
IEEE 802.3bs receiver test application for 200GAUI-4 and 400GAUI-8, covering chip-to-module, chip-to-chip, backplane, and copper cable interconnects.
IEEE 802.3bs receiver test application for 200GAUI-4 and 400GAUI-8, covering chip-to-module, chip-to-chip, backplane, and copper cable interconnects.
M8091BSCA
IEEE 802.3bs receiver test application for 200GAUI-4 and 400GAUI-8, covering chip-to-module, chip-to-chip, backplane, and copper cable interconnects.
The Keysight M8091BSCA is an electrical receiver test application designed to assist and simplify the stress signal calibration. You can use this solution to test the inputs of IEEE 802.3bs, 200GAUI-4, and 400GAUI-8 PAM4 capable hosts and modules, chip-to-chip (C2C), as well as the backplane (KR) and copper cable (CR) interfaces. This product minimizes user interaction and automatically performs the necessary calibration routines and conformance testing by remote control. This solution supports a wide range of Keysight instrument.
The test application provide a list of all addressable calibrations and conformance tests according to their respective references under the IEEE 802.3bs standard. Detailed connection diagrams and instructions are provided by the test application when each calibration or test is being selected.
M80885RCA receiver conformance and characterization test automation software for DDR5 plus test setup calibration procedures
M80885RCA receiver conformance and characterization test automation software for DDR5 plus test setup calibration procedures
M80885RCA
M80885RCA receiver conformance and characterization test automation software for DDR5 plus test setup calibration procedures
The M80885RCA DDR5 Receiver Test Application simplifies stress signal calibration used for testing the inputs of DDR5 SDRAM devices including DIMM, DRAM, RCD, and Buffer devices at the physical layer to ensure minimum required performance and interoperability. It performs all required calibration routines and conformance testing automatically by controlling all required instruments. Additionally, it automatically programs the different type of DUTs into the appropriate test mode.
The test application provides the same user interface as most of Keysight's transmitter test applications. When performing setup changes, the user is guided by instructions and diagrams to minimize errors.
The solution consists of several test instruments and fixtures, such as a Bit Error Rate Tester (BERT),
Oscilloscope, Compliance Test Card, and Device Test Card operating together with the M80885RCA software package.
Advanced Measurement Package for M8000 Series BERT Test Solutions.
Advanced Measurement Package for M8000 Series BERT Test Solutions.
M8070ADVB
Advanced Measurement Package for M8000 Series BERT Test Solutions.
The M8070B system software for the M8000 Series of BER Test Solutions can be enhanced by additional software packages, such as M8070ADVB or M8070EDAB to get the best out of the M8020A, M8040A, and M8050A BERT systems.
The M8070ADVB Advanced Measurement package offers advanced features like automated jitter tolerance test and parameter sweeps, eye diagram measurement or the integration of external equipment such as electrical and optical clock recovery or error analysis using a real-time scope.

Figure 1: Automated jitter tolerance measurement
Keysight Custom Modulation package for Simulation 89601C supports modulation analysis of AM/FM/PM, digital modulation, custom IQ, FlexFrame, custom OFDM signals, EVM imrpovement technologies with IQ-NC and ccEVM, and PowerSuite measurements.
Keysight Custom Modulation package for Simulation 89601C supports modulation analysis of AM/FM/PM, digital modulation, custom IQ, FlexFrame, custom OFDM signals, EVM imrpovement technologies with IQ-NC and ccEVM, and PowerSuite measurements.
89601C
Keysight Custom Modulation package for Simulation 89601C supports modulation analysis of AM/FM/PM, digital modulation, custom IQ, FlexFrame, custom OFDM signals, EVM imrpovement technologies with IQ-NC and ccEVM, and PowerSuite measurements.