Explore the complete portfolio of Keysight accessories designed to complement and extend your instruments. Use the filters below to quickly find compatible accessories such as modules, cables, adapters, and other system components to configure, expand, and optimize your test system for your specific measurement needs.

alt

Showing 12 of 29

Image of  10 MHz to 40 GHz USB Wide Dynamic Range Average Power Sensor
10 MHz to 40 GHz USB Wide Dynamic Range Average Power Sensor
Model
U2054XA

The Keysight U2054XA is a fast, accurate and wide dynamic range 10 MHz – 40 GHz USB average power sensor.

Image of  10 MHz to 18 GHz USB Wide Dynamic Range Average Power Sensor
10 MHz to 18 GHz USB Wide Dynamic Range Average Power Sensor
Model
U2052XA

The Keysight U2052XA is a fast, accurate and wide dynamic range 10 MHz – 18 GHz USB average power sensor.

Image of  10 MHz to 33 GHz USB Wide Dynamic Range Average Power Sensor
10 MHz to 33 GHz USB Wide Dynamic Range Average Power Sensor
Model
U2053XA

The Keysight U2053XA is a fast, accurate and wide dynamic range 10 MHz – 33 GHz USB average power sensor.

Image of  10 MHz to 6 GHz USB Wide Dynamic Range Average Power Sensor
10 MHz to 6 GHz USB Wide Dynamic Range Average Power Sensor
Model
U2051XA

The Keysight U2051XA is a fast, accurate and wide dynamic range 10 MHz – 6 GHz USB average power sensor.

Image of PM1-class Handheld Power Meter
PM1-class Handheld Power Meter
Model
V3500A

The V3500A Handheld RF Power Meter is a compact, handheld instrument that makes accurate RF power measurements in field and manufacturing applications.

Image of XA1-class Signal Analyzer
XA1-class Signal Analyzer
Model
N9000B

The N9000B CXA signal analyzer is designed to address your needs, from RF design verification, manufacturing and repair service for signal characterization.

Image of  PXIe Frequency Reference: 10 MHz and 100 MHz
PXIe Frequency Reference: 10 MHz and 100 MHz
Model
M9300A

The M9300A PXIe frequency reference is a PXIe-compatible, compact, modular instrument that can be used with the Keysight M9301A synthesizer, M9310A source output, and M9311A modulator to create the world’s fastest vector signal generator, the M9381A.

Image of  Hybrid Power Divider, 0.5 GHz to 26.5 GHz
Hybrid Power Divider, 0.5 GHz to 26.5 GHz
Model
87302C

87302C hybrid power divider, 0.5 to 26.5 GHz; minimal insertion loss and high port isolation for power splitting.

Image of  Cable Assembly, Type-N (m) to Type-N (m), DC to 6.0 GHz
Cable Assembly, Type-N (m) to Type-N (m), DC to 6.0 GHz
Model
11500A

11500A Type-N(m) to Type-N(m) cable assembly, DC to 6 GHz; delivers low reflection, high repeatability, and durability.

Image of  Cable, Type-N (m) to Type-N (m), DC to 18 GHz
Cable, Type-N (m) to Type-N (m), DC to 18 GHz
Model
11500D

11500D Type-N(m) to Type-N(m) cable, DC to 18 GHz; delivers low reflection, high repeatability, and mechanical durability.

Image of  Accessories for RF and Microwave Handheld Analyzers
Accessories for RF and Microwave Handheld Analyzers
Model
N9910X

N9910X RF and microwave handheld accessories complement Keysight's installation and maintenance test tools.

Image of  RF and Microwave Accessory Kit
RF and Microwave Accessory Kit
Model
N9311X

N9311X RF and Microwave Accessory Kit complements Keysight's low-cost handheld and benchtop solutions. Select the accessories for your measurement needs.

Clear All