Data Sheets
Product description
The Keysight Technologies, Inc. M9300A PXIe frequency reference is a PXIe modular instrument that can be used as a 10 MHz or 100 MHz reference in various solutions. A single M9300A can be shared with up to four PXI VSAs, VSGs or VXTs in one chassis, as shown in Figure 1, to form a multi-channel solution.
Instrument control is provided through a soft front panel and programmatic interfaces tuned to your application development environment of choice.
Product features
• Locks to another reference with a value from 1 to 110 MHz.
• Five 100 MHz outputs
• One 10 MHz output
• Internal 10 MHz OCXO timebase output
Uncompromising values
• Reduces development time and simplifies integration into existing test environments with multiple drivers and programmatic interfaces.
• Reduces startup time with Keysight IO libraries easy configuration, one-step software install, and soft front panel.
• Fast repair turnaround time with Calibrated Core Exchange strategy.
Definitions for specifications
Temperatures referred to in this document are defined as follows:
• Operating ambient temperature = 0 to 55 °C and individual module temperature of ≤ 75 °C
• Room temperature = 20 to 30 °C and individual module temperature of ≤ 55 °C
Specifications describe the warranted performance of calibrated instruments. Data represented in this document are specifications unless otherwise noted.
Specifications are warranted under the following conditions:
• Calibrated instruments that have been stored for a minimum of 2 hours within the operating ambient temperature range
• 30 minute warm-up time
• Calibration cycle maintained
Characteristics describe product performance that is useful in the application of the product. Characteristics are often referred to as Typical or Nominal values and are italicized.
• Typical describes characteristic performance, which 80% of instruments will meet when operated at room temperature.
• Nominal describes representative performance that is useful in the application of the product when operated at room temperature.
Recommended best practices in use
• Use slot blockers and EMC filler panels in empty module slots to ensure proper operating temperatures.
• Keysight chassis and slot blockers optimize module temperature performance and reliability of test.
• At operating ambient temperatures above 45 °C, chassis fan should be set to high.
×
Please have a salesperson contact me.
*Indicates required field
Thank you
A sales representative will contact you soon.
What are you looking for?