Power Testing That Reliably Replicates Dynamic Battery Behavior

Validating grid-connected Battery Energy Storage Systems (BESS) isn’t just charging and discharging. It means emulating load conditions, capturing grid events, and proving inverters and controls over long durations. Traditional test systems fall short, forcing compromises in speed, safety, and scalability—while missing risks that surface only under real conditions.

High Power ATE System Power Supplies NPI

Accelerate Testing Across Real-World Grid Conditions

Our latest regenerative power supplies and battery emulation software let you test how inverters and control systems respond to dynamic load profiles, state-of-charge (SoC) shifts, and grid events — all without relying on live battery packs.

The result? Faster validation cycles, lower operating costs, and greater confidence in system performance at scale.

Use Case 1: Battery Emulation in Energy Storage

Maximize Energy Storage Performance and Safety Through Battery Emulation

Manually cycling test batteries slows you down and limits what you can simulate. Use our regenerative power supplies with emulation software to automate SoC profiles, simulate faults, and validate controller response without battery handling or lab resets.

Start with 4 to 6 kW units for subsystem testing, or scale to 12 kW+ for full-stack validation. You’ll get repeatable results, faster changeovers, and energy recovery on every run.

Keysight Engineer working on battery emulation in energy storage
Keysight Engineer working on battery cycling in energy storage

Use Case 2: Battery Cycling in Energy Storage

Determine Long-Term Energy Storage Performance and Safety Through Battery Cycling 

Running long-term charge/discharge cycles with real batteries is slow, expensive, and hard to scale. Our regenerative power supplies let you automate extended cycling routines, monitor degradation behavior, and feed recovered energy back to the grid without constant pack swapping or thermal overhead.

Start with 6 kW or 12 kW units for individual packs, or scale up to 192 kW for full-system cycling across multiple channels. You’ll increase throughput, reduce floor space, and cut energy costs on every long-duration test.

Webinar: Avoiding Pitfalls in High-Power Test

Discover the five most common mistakes in high-power validation and proven strategies to avoid them.

Quick Model Selection Guide

Not Sure Where to Start?

Quickly match your application with the right solution — whether you're building a high-power validation rack or working within space constraints in a shared lab environment.

Use CaseRecommended ModelsWhy
Battery cycling for durability testingEL4900 Series Electronic Loads:
2 kW to 6 kW models
Regenerative electronic load enables long-duration discharge testing with energy recovery
Emulating BESS in inverter validationRP5900 Series Power Supplies:
4 kW to 12 kW models
Regenerative source simulates dynamic battery behavior across SOC ranges
Grid-connected BESS behavior simulationRP5900 Series Power Supplies:
paralleled units up to 192 kW
Supports up to 800 V / 240 A per unit; scalable to full system loads
Reducing test energy and cooling loadRP5900 Series Power Supplies and
EL4900 Series Electronic Loads
Regenerative operation returns energy to the grid, lowers lab power and cooling costs
Lab or rack space is limitedDP5700 Series Power Supplies:
1.5 kW models
Compact form factor for tight benches or data center racks
Basic DC power sourcing (non-regenerative)DP5700 Series Power Supplies:
1.5 kW, 3.4 kW, or 5 kW models
High-current, programmable DC supply without regeneration — ideal for simpler setups

Explore Products

Keysight’s new high-power ATE system supplies deliver sub-millisecond accuracy, regenerative efficiency, and seamless automation.

DP5700 Series High-Density Power Supplies

  • 1.5 kW, 3.4 kW, 5 kW
  • Max voltage: 600 V
  • Max current: 500 A
  • Available in half-rack width and 1U sizes
  • Removable SD memory ensures data remains classified

RP5900 Series Regenerative Power Supplies

  • 2 kW, 4 kW, 6 kW, 12 kW
  • Max voltage: 800 V
  • Max current: 240 A
  • Available in 1U and 2U sizes
  • Bidirectional power sourcing with up to 95% of energy returned to the grid

EL4900 Series Regenerative Electronic Loads

  • 2 kW, 4 kW, 6 kW, 12 kW
  • Max voltage: 800 V
  • Max current: 240 A
  • Available in 1U and 2U sizes
  • Bidirectional power sinking with up to 95% of energy returned to the grid

Power Without Compromise

Validate multi-kilowatt devices faster in less space — without sacrificing performance or programmability.

High Power ATE System Power Supplies NPI

Looking to shrink validation cycles?