Power Testing That Accurately Simulates Real Space Conditions

Validating power systems and payloads in satellite programs isn’t just about passing test cases. It’s about recreating edge conditions that could cause mission failure. Traditional test benches can’t replicate transients, thermal shifts, or orbital profiles with the precision and repeatability that aerospace and defense (A&D) demands.

High Power ATE System Power Supplies NPI

Accelerate Testing with Real Orbital Conditions

Our latest ATE system power solutions combine high-density power supplies, regenerative electronic loads, and battery emulation software to give engineers full control over how systems behave across launch, eclipse, and payload operations.

The result? Faster test cycles, lower thermal footprint, and deeper insight into satellite power performance.

Use Case 1: Satellite Payload Testing

Validate Mission-Critical Payload Systems Faster, Safely, and with Absolute Confidence

Struggling to validate payload behavior under ripple, surge, or dropout events with enough precision? Use our high-power regenerative power supplies and electronic loads with sub-millisecond transient control to inject realistic faults and see how your system truly responds.

Start with 2 to 6 kW units for individual subsystems, or scale to 12 kW+ for full payload integration. You’ll get repeatable waveforms, clean transitions, and energy recovery on long-duration runs.

Engineer working on satellite payload testing
Engineers working on battery emulation

Use Case 2: Satellite Battery Emulation

Secure Mission-Grade Satellite Battery Testing

Power conditioning units (PCUs) don’t just regulate power; they’re the last line of defense when battery behavior gets unpredictable. If you’re validating PCU response to real-world conditions like state-of-charge (SoC) drift, orbital temperature swings, or eclipse transitions, physical batteries introduce more risk than realism.

Instead, emulate these profiles with our high-power regenerative DC power supplies: safe, repeatable, and programmable to the millisecond. Use 4 to 12 kW units for subsystem-level tests, or scale up for full-mission validation with high fidelity and zero thermal overhead.

Webinar: Avoiding Pitfalls in High-Power Test

Discover the five most common mistakes in high-power validation and proven strategies to avoid them.

Quick Model Selection Guide

Not Sure Where to Start?

Quickly match your aerospace and defense power test application with the right programmable source or regenerative eload — whether you're simulating battery behavior, validating payload robustness, or working in space-constrained labs.

Use CaseRecommended ModelsWhy
Battery emulation for PCU testingRP5900 Series Power Supplies:
4 kW to 12 kW models
Regenerative source simulates dynamic SoC shifts, sun–eclipse transitions
Payload subsystem load emulationEL4900 Series Electronic Loads:
2 kW to 6 kW models
Regenerative electronic load sinks power during ripple, dropout, and surge tests
High-voltage or high-power simulationRP5900 Series Power Supplies:
paralleled units up to 192 kW
Supports up to 800 V / 240 A per unit; scalable to full system loads
Long-duration cycling and energy reuseRP5900 Series Power Supplies and
EL4900 Series Electronic Loads
Regeneration reduces energy waste and test cell cooling overhead
Compact test benches or tight rack spaceDP5700 Series Power Supplies:
1.5 kW models
Ideal footprint for satellite labs or narrow ATE bays
Basic DC power sourcing (non-regenerative)DP5700 Series Power Supplies:
1.5 kW, 3.4 kW, or 5 kW models
High-current, cost-effective single-output DC supply

Explore Products

Keysight’s new high-power ATE system supplies deliver sub-millisecond accuracy, regenerative efficiency, and seamless automation.

DP5700 Series High-Density Power Supplies

  • 1.5 kW, 3.4 kW, 5 kW
  • Max voltage: 600 V
  • Max current: 500 A
  • Available in half-rack width and 1U sizes
  • Removable SD memory ensures data remains classified

RP5900 Series Regenerative Power Supplies

  • 2 kW, 4 kW, 6 kW, 12 kW
  • Max voltage: 800 V
  • Max current: 240 A
  • Available in 1U and 2U sizes
  • Bidirectional power sourcing with up to 95% of energy returned to the grid

EL4900 Series Regenerative Electronic Loads

  • 2 kW, 4 kW, 6 kW, 12 kW
  • Max voltage: 800 V
  • Max current: 240 A
  • Available in 1U and 2U sizes
  • Bidirectional power sinking with up to 95% of energy returned to the grid

Power Without Compromise

Validate multi-kilowatt devices faster in less space — without sacrificing performance or programmability.

High Power ATE System Power Supplies NPI

Ready to accelerate satellite power system validation?