CyPerf

CyPerf-Distributed, elastic performance and security testing

Keysight's instantly scalable network test solution for zero trust in distributed cloud environments

Already own this product? Visit Technical Support

Highlights

  • Realism
    • create digital twin of users, applications, and attacks to replicate and test QoE in real-world network environments
  • Native authentication
    • send application and security traffic over authenticated sessions at high scale
  • Highly scalable
    • supports millions of concurrent users and millions of connections per second that elastically scale up and down, enabling both resiliency and chaos testing
  • Containerized agents
    • deploy lightweight traffic agents as containerized pods on-prem, VMs, managed Kubernetes deployments, private or public cloud (AWS, GCP, Azure)
  • Lab and live network testing
    • test performance and security both pre-deployment in a lab or safely in live production networks
  • Flexible
    • portable subscription-based software solution with a robust and intuitive cloud-native GUI management dashboard

Deploy Lightweight Test Agents Across Physical and Cloud Environments to Deliver Unprecedented Insights

Are you delivering high-quality access to users, devices, and cloud services everywhere in your distributed, disaggregated networks? Is your cybersecurity infrastructure secure enough to limit exposure across your on- and off-prem networking? Are your security policies dynamically adjusting to autoscale events? Your perimeter-less, elastic, dynamic network requires a new testing paradigm.

Keysight CyPerf is an instantly scalable zero trust test solution for distributed cloud. This subscription-based software solution re-creates every aspect of a realistic workload across a variety of physical and cloud environments. CyPerf delivers unprecedented insights into end-user experience, security posture, and performance bottlenecks.


User Experience

CyPerf | Ensure high-quality user experience in hybrid clouds

Find the Right Balance

With any security architecture, the more features and functionality you enable or add, the more stringent the overall security becomes. But this can incur a cost in terms of performance, which eventually impacts user experience. Dynamic distributed environments with workloads that scale up and down with demand present new challenges when it comes to configuring and managing security infrastructure and policies.

CyPerf delivers elastically scaling traffic agents that you can set up and tear down dynamically during a test to validate auto-scale policies. This process enables you to fine-tune the balance between user experience and security.


Network Security

CyPerf | Ensure security across hybrid cloud networks

Testing That Replicates Your Distributed Networks in Action

CyPerf simultaneously generates both legitimate traffic mixes and malicious activities across a complex network of proxies, software-defined wide area networks, TLS inspection, elastic load balancers, and web application firewalls. Combined with the unique ability to interleave applications and attacks to model user behavior and security breaches, it enables a holistic approach in replicating distributed customer deployment environments in half the time and with more fidelity than other solutions.

Additional Resources

CyPerf FAQs

CyPerf is a cloud-native network performance and security testing platform developed by Keysight. The Community Edition (CE) offers free, stateful, high-performance traffic generation with detailed metrics and support for connection-per-second (CPS) and concurrency — features aimed at modern, microservices-heavy environments. Please read the blog.

CyPerf CE provides core functionality like detailed stats, CPS, and concurrency, ideal for basic testing needs. The commercial version adds:

  • Realistic application traffic (for example, Zoom, Outlook)
  • Advanced security testing (exploit/malware simulation)
  • Scalability to terabit-level performance and tens of agents
  • Support for SSL VPN, IPsec, and zero trust validation
  • Enhanced reporting, web-based UI, automation APIs, and expert support

Please read the blog.

CyPerf is designed for:

  • CDN validation (SLA, latency, rate limiting across geo-distributed POPs)
  • SmartNIC performance and offload validation
  • WAF testing (OWASP Top 10 attacks and legitimate traffic throughput)
  • Simulating realistic app + attack mixes over complex hybrid networks, including proxies, SD-WAN, TLS inspection, VPNs, and WAFs

CyPerf is a scalable, cloud-native test solution that replicates realistic workloads through lightweight agents deployed across physical, virtual, or cloud environments. It simulates authenticated and unauthenticated application traffic alongside integrated threat vectors, enabling holistic validation of hybrid, SASE, zero-trust, VPN, and WAF settings.

CyPerf CE is officially supported on:

  • On-premise Linux VMs (Debian 12 / Ubuntu 22.04)
  • AWS (C5n.2xlarge instances)

It is also compatible with Azure, GCP, and Kubernetes environments. Example usage includes bandwidth tests, CPS testing, and customized session counts via command-line flags.

Keysight offers a guided free test drive, including fully provisioned lab access and step-by-step exercises to explore CyPerf’s capabilities — particularly useful for assessing WAF performance and network security in cloud environments. Please read the blog.

Users — including startups and educators — have praised CyPerf CE for its deep TCP metrics, ability to reveal hidden configuration issues, and educational usability. For example, one network administrator noted that it helped uncover intermittent network misconfigurations, while an educator used it effectively in teaching network benchmarking.

Want help or have questions?