PM2-class Power Meter, 50 MHz to 40 GHz, 2 Number of channels

N8262A P-Series modular power meter is a compact, slim and LXI compliant peak power meter that enables LAN-based automated measurements of peak, peak-to-average and average power.

prod_image
  • Frequency range

    50 MHz to 40 GHz

  • Video bandwidth

    30 MHz

  • Dynamic range

    -70 to +44 dBm

  • Number of channels

    2

  • Peak frequency range

    50 MHz to 50 GHz

  • Peak dynamic range

    -35 to +20 dBm

Ready for a quote

Find out what's included and explore available upgrade options from Keysight.

Highlights

Notice for European Union Customers: This product is no longer available due to a lack of compliance with the EU RoHS directive 2011/65/EU. Please contact Keysight Authorized Distributors for quotations and ordering. Keysight will continue service and support to the end of worldwide support life.

  • Slim, compact build (1 U half rack) for easy deployment
  • LXI-C-compliant for seamless integration into an ATE system
  • Online web browser for real-time remote operations and a Graphical User Interface (GUI) that emulates the display of N1911/12 P-Series power meters
  • Equivalent P-Series N1911/12A bench instrument performance
  • Compatible with all Keysight P-Series wideband power sensors, E-Series power sensors (except E9320 range), and N8480/8480 Series power sensors
  • Your instrument can be controlled at no additional cost using the BenchVue Basic Power Meter/Sensor Control and Analysis App (BV0007B). This app simplifies instrument connection and control. Download the BenchVue Basic Power Meter/Sensor App (BV0007B). Note that the basic version does not include KeysightCare support and is one revision behind the licensed version. For access to the latest features and support, the licensed (paid) version of the BenchVue Power Meter/Sensor Control and Analysis App is available.

The Keysight N8262A P-Series Modular Power Meter enables LAN-based automated measurements of peak, peak-to-average ratio, and average power. Designed for fast, efficient, and cost-effective ATE system creation and reconfiguration, the N8262A leverages LXI test standardization for seamless interoperability with existing test assets, getting your system up and running quickly.

With a LAN interface that reduces the cost of ownership, unlike PXI or VXI-based systems, the N8262A offers additional key features such as 30 MHz wide video bandwidth and code compatibility with P-Series and EPM-P power meters.

By enhancing confidence in system readiness, the N8262A allows you to focus where it matters most.