Wideband Power Sensor, 50 MHz to 18 GHz

The N1923A Wideband Power Sensor (50MHz to 18GHz) provides peak, peak-to-average ratio, average power, rise/fall time, and statistical data of peak signals.

prod_image
  • Connector type

    Type-N

  • Frequency range

    50 MHz to 18 GHz

  • Power range

    -35 dBm to +20 dBm

  • Video bandwidth

    30 MHz

  • Measurement type

    Peak and Average/CW

Top configurations

See what's included, and how you can upgrade your experience with Keysight.

N1923A  Wideband Power Sensor, 50 MHz to 18 GHz
N1923A Wideband Power Sensor, 50 MHz to 18 GHz

Model:

N1923A

QTY

Options

1

Wideband peak Power Sensor, 50MHz-18GHz | KeysightCare Technical Support - 3 years | Return to Keysight Warranty - 3 years.

1

Connector; Type-N; 50 MHz to 18 GHz

1

Fixed cable option length 1.5M (5 ft.)

Highlights

  • Frequency range: 50 MHz to 18 GHz
  • Wide dynamic range for peak power measurements: -35 to +20 dBm
  • Compatible with 8990B Peak Power Analyzer only
  • Calibration factors, linearity, temperature, and bandwidth correction data are stored in EEPROM
  • Zero and calibrate while connected to the DUT
  • Precision Type-N connector as standard
  • Sensor cable fixed to sensor and available cable lengths: 1.5m (5 ft), 3m (10 ft), and 10m (31 ft)

The N192xA wideband power sensors are the first to feature internal zero and calibration, integrating a DC reference source and switching circuits directly into the sensor. This innovation eliminates the need for multiple connections to an external calibration source, reducing connector wear, shortening test time, and minimizing measurement uncertainty.