N1923A Wideband Power Sensor, 50 MHz to 18 GHz
The Keysight N1923A peak power sensor provides peak, peak-to-average ratio, average power, rise time, fall time, maximum power, minimum power and statistical data of peak signals.
Vertrieben durch:
- Autorisierte Vertriebspartner
- Keysight Direct Sales
HIGHLIGHTS
- Zero and calibrate while connected to the DUT
- -35 dBm to +20 dBm wide dynamic range for peak power measurements
- Calibration factors, linearity, temperature and bandwidth correction data stored in EEPROM
- Precision N-type connector as standard
- Sensor cable fixed to sensor. Available cable lengths are 1.5m (5ft)and 3m (10ft)
The N192XA sensors are the first to provide internal zero and calibration by integrating a DC reference source and switching circuits into the power sensor. This feature eliminates the multiple connections associated with using an external calibration source, thus minimizing connector wear, test-time and measurement uncertainty.

Interested in a N1923A?
Extend the capabilities for your Wideband Power Sensor, 50 MHz to 18 GHz
Featured Resources for N1923A Wideband Power Sensor, 50 MHz to 18 GHz
Related Products
Want help or have questions?