NB1-class Benchtop DC Power Supply, 60 V, 40 A, 800 W, autoranging

The E36155A is an 800W Autoranging Benchtop single power output DC power supply, 60V, 40A with LAN and USB interfaces. GPIB interface is available as an option.

prod_image
  • Maximum current per output

    40 A

  • Maximum power

    800 W

  • Maximum voltage per output

    60 V

  • Number of outputs

    1

  • Up / down programming settling time

    15 ms

  • Adjustable slew rate

    Yes

  • Data logger

    Yes

  • LIST mode

    Yes

  • 4-wire remote sense

    Yes

  • Arbitrary waveform generation

    Yes

Top configurations

See what's included, and how you can upgrade your experience with Keysight.

E36155A NB1-class Benchtop DC Power Supply, 800 W, autoranging
E36155A NB1-class Benchtop DC Power Supply, 800 W, autoranging

Model:

E36155A

QTY

Options

1

DC power supply, single-output, auto-range: 60V, 40A, 800W: LAN, USB | KeysightCare Technical Support - 3 years | Return to Keysight Warranty - 3 years.

1

AC 115V single-phase 3-wire. 115 VAC +/- 11V operation, 47 to 63 Hz

Highlights

Output Rating- 800 W

  • Output 1: 0 to 60 V, 0 to 40 A

Programming Accuracy ± (% of output + offset)

  • Voltage: 0.03% + 10 mV
  • Current: 0.1% + 10 mA

Ripple & Noise (20 Hz to 10 MHz)

  • Normal mode Voltage: <50 mV p-p
  • Normal-mode Voltage: <5 mV rms

Readback Accuracy ± (% of output + offset)

  • Voltage: 0.03% + 10 mV
  • Current: 0.1% + 10 mA

The Keysight E36155A is an 800W, 60V, 40A Autoranging Benchtop single power output DC power supply. The E36155A includes advanced characterization tools such as data logging, an optional scope view, and arbitrary waveform generation. This enables in-depth analysis and precise output modulation for power simulation applications, allowing you to accelerate development projects without compromising quality. All these features work together to provide a one-box solution that eliminates the typical requirements of multiple instruments, therefore, helping you to save time without complex setups as well as reducing your test costs.

The E36155A  brings in a new key innovation — a detachable front binding post that supports a high current up to 80A. The detachable binding post allows easy access to the power outputs allowing for seamless wire connections to your DUTs. More importantly, the front binding post has a built-in auto-protection mechanism to ensure your own safety as well as your devices.

Download BenchVue Basic app for free to control your instruments.