Test Your AiP Designs Quickly and Accurately

Many 5G designs for mmWave spectrum deployment use antenna-in-package (AiP) technology to reduce the size and cost of wireless systems and improve radio frequency (RF) performance. To properly test their AiP designs, engineers require a test solution with high output power, ultra-low phase noise, wide analysis bandwidth, and dynamic range. These features improve measurement performance in over-the-air (OTA) test at mmWave frequencies for 5G and satellite applications.

A vector signal generator with high output power, for example, can be used with measurement application software to compensate for any system loss. A signal analyzer with high dynamic range and error vector magnitude (EVM) allows you to accurately analyze all 5G New Radio (NR) signal parameters and characterize your AiP design.

Need to analyze a wide bandwidth signal?

Measure the Performance Accurately

Data Access Anywhere

Have to generate a high output power, ultra-low phase noise signal?

Generate a Good Quality Signal

Want to reduce signal generation and analysis time?

Speed Up Design Integration Time

Keysight mmWave Antenna-in-Package Test Solution

Keysight's solution for testing millimeter-wave AiP technology comprises signal generation and signal analysis hardware coupled with measurement application and signal generation software. This integrated testing environment is specifically designed to help you solve your most complex mmWave AiP over-the-air measurement challenges.

Learn More About mmWave Antenna-in-Package Test TOOLS

Discover Keysight's 5G Millimeter Wave Multichannel Testbed

Explore signal analysis for millimeter-wave applications

Learn more about the VXG Microwave Signal Generators

Additional Resources

Want help or have questions?