Choose a country or area to see content specific to your location
What are you looking for?
Bridging design and physical testing to evaluate drop, impact, shock, and vibration compliance before hardware exists.
Unlock your free upgrade to the next bandwidth tier.
Strengthen 1.6T network reliability for AI-scale workloads from transceivers to interconnects.
Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
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
Get faster, clearer insights with our new multicore, 12-bit oscilloscope up to 33 GHz. Trade in your old oscilloscope and get credit toward a new XR8.
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
Network Service Assurance features the Keysight (formerly Spirent) VisionWorks family of products.
Communications service providers face mounting pressure to deliver superior customer experience while controlling operational costs. Keysight's VisionWorks portfolio delivers network service assurance by combining active testing, proactive analytics, and intelligent automation, giving operations teams continuous, end-to-end visibility from the wired transport network to the mobile edge. A cloud-native controller orchestrates physical and virtual test agents to validate service activation, monitor service level agreements (SLAs) around the clock, and isolate faults before they reach subscribers — across fixed, mobile, and datacenter environments.
Validate new services and network functions using standards-based active testing protocols, accelerating turn-up while ensuring SLA performance from day one.
Run continuous active tests from multiple points in the network to monitor critical key performance indicators (KPIs) and detect issues before customers notice.
Trigger signature-based troubleshooting workflows that test simultaneously from core, transport, and edge points to pinpoint the failing domain, function, or interface.
Pair fixed-network TestHeads with over-the-air (OTA) mobile test agents under a single controller for visibility from datacenter to subscriber handset.
Use cases
Service Activation and Certification, 24/7 Performance Monitoring, Troubleshooting and Root Cause Analysis, Network Migrations and Upgrades
Test types
Active Testing, Performance Monitoring, Fault Isolation, Passive Testing, Over-the-Air Testing
VisionWorks Mobile Test Platform is a compact OTA test platform that houses commercial handsets for end-to-end network KPI and service testing.
VisionWorks Mobile Test Platform is a compact OTA test platform that houses commercial handsets for end-to-end network KPI and service testing.
VW210MLTCOMP
VisionWorks Mobile Test Platform is a compact OTA test platform that houses commercial handsets for end-to-end network KPI and service testing.
The VisionWorks MTP provides enhanced OTA testing using commercially available, unrooted mobile devices as test agents at the network edge.
Cloud-native service assurance platform with test agents, controllers, and analytics for service activation, SLA monitoring, and fault isolation.
Cloud-native service assurance platform with test agents, controllers, and analytics for service activation, SLA monitoring, and fault isolation.
VW2405GCOMP
Cloud-native service assurance platform with test agents, controllers, and analytics for service activation, SLA monitoring, and fault isolation.
Keysight VisionWorks Service Assurance Platform — formerly the Spirent VisionWorks service assurance platform — combines active test agents, a centralized controller, and analytics software for cloud-native, end-to-end network service assurance. The controller manages physical TestHeads, mobile test platforms, and virtual test agents (VTAs) to deliver service activation testing, performance monitoring, and automated troubleshooting across Ethernet/IP and mobile networks.
The platform delivers cloud-native network service assurance by combining physical and virtual test agents with a centralized controller and analytics engine. The controller orchestrates active testing across access, backhaul, aggregation, core, and datacenter domains to provide end-to-end visibility, proactive analytics, and automated troubleshooting.
VisionWorks 7574 400GE TestHead delivers active and passive testing at 100/400 Gbps for service activation, SLA monitoring, and troubleshooting.
VisionWorks 7574 400GE TestHead delivers active and passive testing at 100/400 Gbps for service activation, SLA monitoring, and troubleshooting.
VW7524A
VisionWorks 7574 400GE TestHead delivers active and passive testing at 100/400 Gbps for service activation, SLA monitoring, and troubleshooting.
The VW7574A 400G TestHead delivers end-to-end visibility for automated Ethernet/IP service assurance using a combination of active and passive testing at 100/400 Gbps access points.
Service activation and monitoring
Passive analysis and troubleshooting
Connectivity and integration
The resources below will help you learn more about the VisionWorks platform.
Brochure
White Paper
Case Study
eBook
Innovate at speed with curated support plans and prioritized response and turn-around times.
Get predictable, lease-based subscriptions and full lifecycle management solutions—so you reach your business goals faster.
Experience elevated service as a KeysightCare subscriber to get committed technical response and more.
Ensure your test system performs to specification and meets local and global standards.
Make measurements quickly with in-house, instructor-led training, and eLearning.
Download Keysight software or update your software to the newest version.
Traditional monitoring waits for real customer traffic to surface problems. Active assurance injects synthetic test traffic from test agents at known points in the network, so issues can be detected proactively — before customers experience them — and verified across services that may not have live traffic yet.
Yes. The VisionWorks controller manages physical TestHeads for high-speed Ethernet and IP transport (such as the VisionWorks 7574) alongside Mobile Test Platforms that run OTA tests through commercial handsets. Tests run from both agent types feed the same analytics engine for end-to-end correlation.
The family supports standards-based active tests including Y.1564, MEF 48, RFC 2544, RFC 6349, Two-Way Active Measurement Protocol (TWAMP), and Ethernet operations, administration, and maintenance (EOAM) per Y.1731 and 802.1ag. Mobile testing covers VoLTE, VoNR, VoWi-Fi, SMS, MMS, RCS, video calling, and data services.