In-Line 2-Module ICT System, i337x, Series 5i

The E9988E Keysight Medalist i3070 Series 5i Inline In-Circuit Test (ICT) system brings ICT technologies into your automated manufacturing line.

prod_image
  • Fixture actuation

    Press down

  • Maximum parallel testing

    2

  • Maximum node count

    2592

  • System width

    1206 mm

Ready for a quote

Find out what's included and explore available upgrade options from Keysight.

Highlights

  • Short-wire fixturing technology ensures transportability, repeatability, and stability
  • Innovative design ensures easy maintenance and fixture change
  • Compact chassis saves 33% of floor space over conventional 3070 systems
  • Single point of contact for your automated ICT solution
  • Comprehensive in-system suite of boundary scan tools

The i3070 Series 5i retains the popular and proprietary Keysight short-wire fixturing technology used in the Keysight 3070 and i3070 systems.

Short-wire fixturing eliminates problems commonly found with long-wire fixturing such as noise and deterioration of test stability. This translates into transportable, repeatable, and stable tests on your i3070 Series 5i even if you need to deploy tests halfway across the globe or on different manufacturing sites.

The i3070 Series 5i brings ease of use to the busy line operator and test engineer. The card cage is mounted on heavy-duty slides and can be easily pulled out to facilitate replacement of module cards.

An ergonomically-designed drawer unit enables fixtures to be easily loaded onto or unloaded from the test system. These features save both time and effort especially for lines running a higher mix of products.

An array of tools like intelligent fixture identification, board orientation detection, and test plan revision controls are available to help you develop automation solutions.

The i3070 Series 5i is fully backward compatible with 3070 and i3070 test programs.

For more information about ict systems, please visit ICT System - i3070.