Explore the complete portfolio of Keysight software, from design engineering tools to emulator and instrument software, built to extend and enhance your Keysight instruments. Whether you are configuring measurements, automating tests, analyzing data, or validating compliance, use the filters below to identify the right software to support your workflow — from design and validation through manufacturing and deployment.

Pathwave test software

Showing 12 of 185

Image of  USB Type-C Interconnects Compliance Test Software
USB Type-C Interconnects Compliance Test Software
Model
S94USBCB

Use the S94USBCB software to test, debug and characterize your USB Type-C cable and connector designs. The PathWave TAP based test sequencer automates the network analyzer (VNA) for each test and generates a comprehensive HTML report. When run with L8990M switch matrix, it enables a 20-ports fully automated test without port re-connection.

Image of  Spectrum Analysis for P50xxB up to 14 GHz
Spectrum Analysis for P50xxB up to 14 GHz
Model
S970903B

S970903B adds spectrum analysis to the P50xxB Streamline series vector network analyzer, covering up to 14 GHz.

Image of  Spectrum Analysis for P50xxB up to 4.5 GHz
Spectrum Analysis for P50xxB up to 4.5 GHz
Model
S970900B

S970900B adds spectrum analysis to the P50xxB Streamline series vector network analyzer, covering up to 4.5 GHz.

Image of  89600 VSA Custom OFDM Modulation Analysis
89600 VSA Custom OFDM Modulation Analysis
Model
89601BHFC

Analyze your flexible custom OFDM formats, including FDD and TDD, MIMO and multi-user systems with channel, stream, and cross-channel measurements.

Image of  Spectrum Analysis for P50xxB up to 32 GHz
Spectrum Analysis for P50xxB up to 32 GHz
Model
S970906B

S970906B adds spectrum analysis to the P50xxB Streamline series vector network analyzer, covering up to 32 GHz.

Image of  Spectrum Analysis for P50xxB up to 44 GHz
Spectrum Analysis for P50xxB up to 44 GHz
Model
S970907B

S970907B adds spectrum analysis to the P50xxB Streamline series vector network analyzer, covering up to 44 GHz.

Image of  Spectrum Analysis for P50xxB up to 6.5 GHz
Spectrum Analysis for P50xxB up to 6.5 GHz
Model
S970901B

S970901B adds spectrum analysis to the P50xxB Streamline series vector network analyzer, covering up to 6.5 GHz.

Image of  Spectrum Analysis for P50xxB up to 20 GHz
Spectrum Analysis for P50xxB up to 20 GHz
Model
S970904B

S970904B adds spectrum analysis to the P50xxB Streamline series vector network analyzer, covering up to 20 GHz.

Image of  Spectrum Analysis for P50xxB up to 53 GHz
Spectrum Analysis for P50xxB up to 53 GHz
Model
S970908B

S970908B adds spectrum analysis to the P50xxB Streamline series vector network analyzer, covering up to 53 GHz.

Image of  Spectrum Analysis for P50xxB up to 9 GHz
Spectrum Analysis for P50xxB up to 9 GHz
Model
S970902B

S970902B adds spectrum analysis to the P50xxB Streamline series vector network analyzer, covering up to 9 GHz.

Image of  Spectrum Analysis for P50xxB up to 26.5 GHz
Spectrum Analysis for P50xxB up to 26.5 GHz
Model
S970905B

S970905B adds spectrum analysis to the P50xxB Streamline series vector network analyzer, covering up to 26.5 GHz.

Image of  Basic Pulsed-RF Measurements for VNA up to 53 GHz
Basic Pulsed-RF Measurements for VNA up to 53 GHz
Model
S970251B

S970251B adds full pulsed-RF measurement capabilities to the P50xxB Streamline series vector network analyzer up to 53 GHz.

Clear All