The file on this page is provided for free. It is firmware for the PD1550A Advanced Dynamic Power Device Analyzer/Double-Pulse Tester that contains enhanced features and bug fixes. Keysight recommends always installing the latest firmware.

Keysight recommends using the most current version, which includes the most up-to-date bug fixes and security patches available.
Release Date Version Version Description
2024-05-24 1.9.3 2024 Update 1
Release Date Version
2024-05-24 1.9.3
Version Description
2024 Update 1

How to Download

  1. Click Download, enter your information as required, and then click Download again.

How to Install

  1. Open the Control Software for PD1000 Series.
  2. Click Settings > Hardware Configuration for Double Pulse Test Control.
  3. In the Hardware Configuration dialog box, in the DPT System PD1550A tab, make sure that you have the correct input for the following fields:
    Double Pulse System: PD1550A
    IP Address: “systemIp”
  4. Click Settings > Firmware Update, then, under Firmware File, click the button .and upload the file PD1550A_CTRL_<VersionNumber>.bin. Click Update.
  5. In the Confirm Update dialog, click Yes.
  6. In the Firmware Update Status dialog, if the status is Done, click Exit.
  7. Repeat steps 4 to 6, this time for the file PD1550A_Safety_<VersionNumber>.bin.
  8. To verify if the update was done correctly, go to Settings > Hardware Configuration for Double Pulse Test Control >DPT System PD1550A and click Check. If the upload was successful, the installed firmware version will appear after the Serial number of the Control Unit and Safety Unit.

Licensing

  • Does Not Require a License

Supporting Documentation

Add-On Software / Utilities

  • None

Installs on: Instrument

Operating System

  • FreeRTOS, a real-time operating system for microcontrollers

Prerequisites

  • The FW can be installed via the SW - no FW utilities necessary
No previous versions available
SHOW MORE