Advanced ATE System Power Supply

Precision power solutions for general-purpose testing

Keysight NS1-class Advanced ATE power supplies include the N5700 Series, N8700 Series, and N8900 Series. They deliver reliable, high-performance power tailored for automated test environments. Designed to support a wide range of voltage and current needs, these power supplies offer fast command response, high power density, and enhanced programmability. Whether you’re testing power devices, solar inverters, battery packs, motor drivers, or industrial inverters, Keysight Advanced ATE power supplies provide the flexibility, precision, and scalability needed for both development and high-volume production environments. Our Advanced models provide up to 15 kW maximum power and offer an autoranging option, providing higher current at more voltage levels. Choose one of our popular configurations or configure one specific to your application.

Built-in measurements

Integrated voltage, current, and power measurements simplify lab setup by eliminating the need for external meters.

Device protection

Overtemperature, overcurrent, and overvoltage protection shuts down the output when a fault condition occurs, preventing device damage.

Multiple I/O interface options

Supports GPIB, Ethernet / LAN, and USB interfaces for flexible system connectivity, enabling easy integration into test systems and workflows.

Remote access and control 

Enables setup, monitoring, and operation through a standard web browser for simplified remote testing and control.

prod_image
  • Maximum power

    750 W to 15 kW

  • Maximum voltage per output

    8 V to 1500 V

  • Maximum current per output

    1.3 A to 510 A

  • Noise and ripple

    60 mVpp to 2400 mVpp

  • Regenerative power

    No

  • Measurement accuracy

    16 mV to 1.5 V

  • Output response time

    0.1 ms to 250 ms

Most popular configurations

Build My Product
Image of NS1-class ATE System DC Power Supply, 750 W
NS1-class ATE System DC Power Supply, 750 W
Model
N5751A
Maximum power
750 W
Maximum voltage per output
300 V
Maximum current per output
2.5 A
Type
ATE / 1U
Noise and ripple
100 mVpp
Measurement accuracy
600 mV
Programming accuracy
300 mV
Output response time
150 ms
Image of NS1-class ATE System DC Power Supply, 5.1 kW
NS1-class ATE System DC Power Supply, 5.1 kW
Model
N8757A
Maximum power
5100 W
Maximum voltage per output
60 V
Maximum current per output
85 A
Type
ATE / 2U
Noise and ripple
75 mVpp
Measurement accuracy
135 mV
Programming accuracy
75 mV
Output response time
50 ms
Image of NS1-class ATE System DC Power Supply, 15 kW, 400 VAC
NS1-class ATE System DC Power Supply, 15 kW, 400 VAC
Model
N8952A
Maximum power
15 kW
Maximum voltage per output
200 V
Maximum current per output
210 A
Type
ATE / 3U
Noise and ripple
300 mVpp
Measurement accuracy
200 mV
Programming accuracy
200 mV
Output response time
30 ms

Frequently asked questions