Choose a country or area to see content specific to your location
What are you looking for?
3D Interconnect Designer provides a flexible modeling and optimization environment for any advanced interconnect structure, including chiplets, stacked die, packages, and PCBs.
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
Explore the complete portfolio of Keysight software, from design engineering tools to emulator and instrument software, built to extend and enhance your Keysight instruments. Whether you are configuring measurements, automating tests, analyzing data, or validating compliance, use the filters below to identify the right software to support your workflow — from design and validation through manufacturing and deployment.
No Filter available
The Optical Modulation Generator Software 81195A works in conjunction with the M8195A 4-channel AWG to generate dual-I/Q signals up to 32 GBaud.
The Optical Modulation Generator Software 81195A works in conjunction with the M8195A 4-channel AWG to generate dual-I/Q signals up to 32 GBaud.
81195A
The Optical Modulation Generator Software 81195A works in conjunction with the M8195A 4-channel AWG to generate dual-I/Q signals up to 32 GBaud.
- Phase noise (laser line width)
- Polarization control (polarization rotation > 1000 krad/s)
- Static polarization mode dispersion (PMD) up to 218 ps (differential group delay) and > 11,000 ps2 (2nd order PMD)
- With option RSP in conjunction with the M8195A the optical signal properties can be changed in real-time
The Optical Modulation Generator Software 81195A introduces a new approach to optical test. Combined with the M8195A AWG it speeds up your test by a factor of up to 100 with its unique real-time mode. This helps design engineers of long-haul, metro and data-center interconnect coherent optical transmission applications to maximize test efficiency and thus reduce development time and cost.
The 81195A generates dual-I/Q signals for polarization-multiplexed coherent signal transmission test with defined signal parameters and optical signal properties. In conjunction with the M8195A 4-channel AWG it generates transmission signals with up to 32 GBaud and up to 8 GSym per channel using a single M8195A module in real-time encoding mode (option RSP).
The option OSP allows the user to deterministically emulate optical signal properties and receiver stress conditions (incl. phase noise, polarization rotation, and polarization mode dispersion) on the M8195A, the M8196A, or the M8194A AWG. In combination with option RSP, the parameters of these signal properties can be changed on the fly on the M8195A, without the need to download a new waveform.
For more information about pulse generator, please visit Keysight Pulse Generator Product.
BenchLink Waveform Builder Pro software is a unique waveform tool that eliminates the need for tedious programming and makes custom waveforms fast and easy.
BenchLink Waveform Builder Pro software is a unique waveform tool that eliminates the need for tedious programming and makes custom waveforms fast and easy.
33503B
BenchLink Waveform Builder Pro software is a unique waveform tool that eliminates the need for tedious programming and makes custom waveforms fast and easy.
Keysight 33503B BenchLink Waveform Builder Pro Software is a full-featured waveform creation software for pulse/function/arbitrary waveform generators. The waveform tool software enables you to take full advantage of the signal generation capabilities of the Keysight 33200, 33500, 81100 Series waveform generators and makes custom waveform creation fast and simple!
This Microsoft Windows®-based program provides easy-to-use waveform tools such as an equation editor, waveform math, and drawing tools to create custom signals with a library of built-in waveforms to choose from. The software also provides a waveform sequencer, filters, and windowing functions allowing you to easily modify and further define your waveform.
With the BenchLink Waveform Builder Pro you get advanced signal creation and editing capabilities without spending hours programming.
The software supports the following Keysight products:
The 81150A pulse function arbitrary noise generator is a high precision pulse generator with signal generation, modulation, and distortion capabilities.
The 81150A pulse function arbitrary noise generator is a high precision pulse generator with signal generation, modulation, and distortion capabilities.
81150A
The 81150A pulse function arbitrary noise generator is a high precision pulse generator with signal generation, modulation, and distortion capabilities.
The Keysight 81150A pulse function arbitrary noise generator is a high-precision pulse generator enhanced with versatile signal generation, modulation, and distortion capabilities to stress your device to its limit. (For the same integrated functionality with pulse frequency up to 330 MHz and sine frequency up to 500 MHz, consider the Keysight 81160A.)
Download BenchVue Basic app for free to control your instruments.
The AE6920R Automotive Ethernet MultiGBASE-T1 Receiver (Rx) Test Software will help automate test procedures, ultimately ensuring interoperability for automotive in-vehicle networks.
The AE6920R Automotive Ethernet MultiGBASE-T1 Receiver (Rx) Test Software will help automate test procedures, ultimately ensuring interoperability for automotive in-vehicle networks.
AE6920R
The AE6920R Automotive Ethernet MultiGBASE-T1 Receiver (Rx) Test Software will help automate test procedures, ultimately ensuring interoperability for automotive in-vehicle networks.
Interoperable and failure-free Automotive Ethernet multiGBASE-T1 devices are the goal — receiver testing can help.
Ensuring the receiver component of an Automotive Ethernet module or switch meets signal-quality requirements, is interoperable with others in the system, and complies with the IEEE 802.3ch Automotive Ethernet standard requires physical-layer electrical tests.
The AE6920R Automotive Ethernet 2.5 / 5 / 10GBASE-T1 Receiver Test Compliance Software is a solution that includes control software for the arbitrary waveform generator (AWG) to generate noise profiles defined in the specification. The receiver’s clock recovery and error correction mechanisms are stressed while link performance is monitored. The software ultimately allows for repeatable in-lab testing of real-world signals, creating confidence in the receiver. The repeatability of these test methods and limits fosters broad-scale interoperability and enables implementers to minimize the risk of failure in the field, ensuring the safety of all.
Key capabilities
Each of these tests corresponds to relevant IEEE 802.3ch and Open Alliance 2.5 / 5 / 10GBASE-T1 PMA test cases.
Keysight partner BitifEye Digital Test Solutions provides integrated solutions that complement the Keysight instrument portfolio.
KS2201A PathWave Test Sync Executive enables execution of synchronous, real-time operations across multiple instruments based on Keysight's HVI test solution.
KS2201A PathWave Test Sync Executive enables execution of synchronous, real-time operations across multiple instruments based on Keysight's HVI test solution.
KS2201A
KS2201A PathWave Test Sync Executive enables execution of synchronous, real-time operations across multiple instruments based on Keysight's HVI test solution.
The KS2201A PathWave Test Sync Executive is a programming environment based on Keysight's Hard Virtual Instrument (HVI) technology, that enables the development and execution of synchronous, real-time operations across multiple instruments. The real-time sequencing and synchronization capabilities make it a breakthrough tool for developing measurement applications that require tight synchronization, phase coherence, and real-time control and feedback. Achieve rapid development of high performance, synchronous real-time solutions with transparent multi-instrument synchronization.
A network-based application software that enables all instruments to be interconnected via LAN or WLAN, control all the instruments in the lab from anywhere.
A network-based application software that enables all instruments to be interconnected via LAN or WLAN, control all the instruments in the lab from anywhere.
PW9111EDU
A network-based application software that enables all instruments to be interconnected via LAN or WLAN, control all the instruments in the lab from anywhere.
The run-time version is needed for new versions of Keysight instruments to enable the FPGA IP to download and run. One run-time license will be required for each PXI module that can support PathWave FPGA capabilities. The instrument driver is also required.
The run-time version is needed for new versions of Keysight instruments to enable the FPGA IP to download and run. One run-time license will be required for each PXI module that can support PathWave FPGA capabilities. The instrument driver is also required.
KF9001B
The run-time version is needed for new versions of Keysight instruments to enable the FPGA IP to download and run. One run-time license will be required for each PXI module that can support PathWave FPGA capabilities. The instrument driver is also required.
Customize your instruments to accelerate your measurements. Simplify the development of custom digital signal processing algorithms for hardware FPGA devices. Reconfigure instruments with shorter compiling time and customizable processing functions.
Note: We are transitioning from KF9001B to KF9001C. These are functionally equivalent license schemes that can co-exist. Please make sure that you have the appropriate license installed to cover the version of the instrument(s) that you have installed in your system (refer to the table below). If you are unsure, you may have both KF9001B and KF9001C installed for a given instrument.
| Driver version compatibility with B or C | KF9001B | KF9001C |
|---|---|---|
| M5200A PXIe Digitizer | Ver 1.0.x | Ver 1.1.x or Higher |
| M5201A PXIe Downconverter | Ver 1.0.x | Ver 1.1.x or Higher |
| M5300 PXIe RF AWG | Ver 1.0.x | Ver 1.1.x or Higher |
| M5301 PXIe Baseband AWG | Ver 1.0.x | Ver 1.1.x or Higher |
| M5302A PXIe Digital I/O | Ver 1.2.x or Lower | Ver 1.3.x or Higher |
The AE6910R Automotive Ethernet Compliance Software enables you to automate complex receiver tests to ensure that your device is compliant with standards.
The AE6910R Automotive Ethernet Compliance Software enables you to automate complex receiver tests to ensure that your device is compliant with standards.
AE6910R
The AE6910R Automotive Ethernet Compliance Software enables you to automate complex receiver tests to ensure that your device is compliant with standards.
Unlike CAN, LIN, or MOST, the IEEE standard for automotive Ethernet demands rigorous compliance verification using specific test cases. The test requirements include complex measurements: vector network analysis with S-parameters, bit error rate (BER) test, and protocol analysis of high-speed digital signals.
Keysight offers solutions that automate testing and validation of your automotive Ethernet devices to help you save time and effort. These proven applications help you ensure proper test configuration and accurate measurement results. This software solution ensures your device is compliant with IEEE and OPEN Alliance standards.
Key capabilities
Designed to assist and simplify the stress signal calibration used for testing the inputs of IEEE802.3dj electrical interfaces using Keysight M8050A 120Gbaud High-Performance BERT and Keysight Infiniium UXR real-time Oscilloscope.
Designed to assist and simplify the stress signal calibration used for testing the inputs of IEEE802.3dj electrical interfaces using Keysight M8050A 120Gbaud High-Performance BERT and Keysight Infiniium UXR real-time Oscilloscope.
M8091DJCA
Designed to assist and simplify the stress signal calibration used for testing the inputs of IEEE802.3dj electrical interfaces using Keysight M8050A 120Gbaud High-Performance BERT and Keysight Infiniium UXR real-time Oscilloscope.
OIF-CEI 4.0 receiver test application for OIF-CEI 56G very short reach, medium reach, and long reach PAM4.
OIF-CEI 4.0 receiver test application for OIF-CEI 56G very short reach, medium reach, and long reach PAM4.
M809256CB
OIF-CEI 4.0 receiver test application for OIF-CEI 56G very short reach, medium reach, and long reach PAM4.
The Keysight M809256CB electrical receiver test application simplifies the stress signal calibration used for testing the inputs of OIF-CEI-56G-very short reach, medium reach, and long reach (VSR / MR/ LR) PAM4 interfaces based on OIF-CEI 4.0 standard, which a wide range of Keysight instruments support. The application minimizes user interaction and automatically performs the necessary calibration routines and conformance testing by remotely controlling all required instruments.
IEEE 802.3bs receiver test application for 200GAUI-4 and 400GAUI-8, covering chip-to-module, chip-to-chip, backplane, and copper cable interconnects.
IEEE 802.3bs receiver test application for 200GAUI-4 and 400GAUI-8, covering chip-to-module, chip-to-chip, backplane, and copper cable interconnects.
M8091BSCB
IEEE 802.3bs receiver test application for 200GAUI-4 and 400GAUI-8, covering chip-to-module, chip-to-chip, backplane, and copper cable interconnects.
The Keysight M8091BSCB is an electrical receiver test application designed to assist and simplify the stress signal calibration. You can use this solution to test the inputs of IEEE 802.3bs, 200GAUI-4, and 400GAUI-8 PAM4 capable hosts and modules, chip-to-chip (C2C), as well as the backplane (KR) and copper cable (CR) interfaces. This product minimizes user interaction and automatically performs the necessary calibration routines and conformance testing by remote control. This solution supports a wide range of Keysight instruments.
Keysight N1081PLCA PCI Express PLL Test Application designed to measure transmitter PLL bandwidth and peaking based on the PCI Express 5.0 and 6.0 TX PLL Specifications. Use N1081PLCA PCIe PLL test software to test, debug and characterize your PCIe designs.
Keysight N1081PLCA PCI Express PLL Test Application designed to measure transmitter PLL bandwidth and peaking based on the PCI Express 5.0 and 6.0 TX PLL Specifications. Use N1081PLCA PCIe PLL test software to test, debug and characterize your PCIe designs.
N1081PLCA
Keysight N1081PLCA PCI Express PLL Test Application designed to measure transmitter PLL bandwidth and peaking based on the PCI Express 5.0 and 6.0 TX PLL Specifications. Use N1081PLCA PCIe PLL test software to test, debug and characterize your PCIe designs.
The Keysight N1081PLCA TX PLL Test application can be used with the various DCA Clock Recovery model and pair with Keysight Jitter source, to quickly and accurately perform PLL measurements according to PCI Express 5.0 and 6.0 PLL test specifications.
The N1081PLCA is an easy-to-use test application that:
PLL measurement and debug solution:
Flexible and extensible: