Choose a country or area to see content specific to your location
What are you looking for?
Bridging design and physical testing to evaluate drop, impact, shock, and vibration compliance before hardware exists.
Unlock your free upgrade to the next bandwidth tier.
Strengthen 1.6T network reliability for AI-scale workloads from transceivers to interconnects.
Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
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
Get faster, clearer insights with our new multicore, 12-bit oscilloscope up to 33 GHz. Trade in your old oscilloscope and get credit toward a new XR8.
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
Explore the complete portfolio of Keysight accessories designed to complement and extend your instruments. Use the filters below to quickly find compatible accessories such as modules, cables, adapters, and other system components to configure, expand, and optimize your test system for your specific measurement needs.
No Filter available
11500A
11500A Type-N(m) to Type-N(m) cable assembly, DC to 6 GHz; delivers low reflection, high repeatability, and durability.
The Keysight 11500B cable assembly is 58 cm (23 in) type-N male to type-N male with a frequency range of DC to 6.0 GHz
11500D
11500D Type-N(m) to Type-N(m) cable, DC to 18 GHz; delivers low reflection, high repeatability, and mechanical durability.
The Keysight 11500B cable assembly is 58 cm (23 in) type-N male to type-N male with a frequency range of DC to 6.0 GHz
11059A
Reduce ground-related errors and contact resistance through gold-plated flat tweezers and special gripping surfaces
The Keysight kelvin probe set consists of two gold-plated flat tweezers with special gripping surfaces. This design assures a very precise contact to the component and very precise measurements. The ground guard connector removes ground-related errors. The gold plating helps to reduce the contact resistance between the surfaces of the test probe and the lead of the component being measured - reducing overall error!
The Keysight 11059A is compatible with the Keysight 34460A, 34461A, 34401A, 3458A, 34410A, 34411A, 34465A, 34470A digital multimeters and B2900 series precision source / measure units.
AC69PAR1
AC69PAR1 is a parallel operation cable that can support up to four units of the AC6900 Series.
The Keysight AC69PAR1 is a parallel operation cable that enables up to four units of the AC6900 Series power sources.
AC69SYN1
The AC69SYN1 is a synchronization cable for synchronizing power switches on parallel units.
The Keysight AC69SYN1 cable synchronizes power switches on parallel units, enabling all secondary units to turn on automatically when you switch on the primary unit.
11730F
61 m / 200 ft power Sensor cable for 8480 and E-Series power sensors
The 11730F is a 61 m / 200 ft power sensor cable. The 11730 series power sensor cables are used with the 8480 and E-Series power sensors (except the E9320 family of peak and average sensors).
34133A
Use these small, light weight, leads with small components and dense circuit boards.
The Keysight 34133A precision electronic test leads are designed specifically for working with small components and dense circuit boards. Each kit includes two test leads (one red and one black).
For more information about Keysight test leads and probes for multimeters, please visit Multimeter Test Leads and Probes.
3446ACCU
3446ACCU provides the accessory kit for the 34460A, including the test leads and USB cable.
3446ACCU provides the full accessory kit for the 34460A Truevolt DMM.
Option available for the following models: 34460A
Order as: 3446ACCU
Upgrade contents:
Adjustments required: No
Additional requirements: No
Installed by, estimated installation time: No installation required
85134E
Achieve phase stability with this 97.2-cm cable when a DUT is connected, with adapter, directly to the test set port.
The Keysight 85134E is a 97.2 cm (38.25 in) long1 flexible cable with a 2.4 mm female2 to PSC-3.5 mm female connector. Cable frequency range is dc to 26.5 GHz with a return loss of 16 dB or better. Insertion loss is 0.46 * sqrt (f) + 0.3, where f is frequency in GHz, for the test port connector and 2.7 dB at maximum frequency for the device connector. Phase stability of semi-rigid/flexible cables is specified with a 90 degree bend using a 4 to 3 inch radius. Stability1 of the Keysight 85134E is less than 0.22 dB and phase is 0.16*f + 0.8, where f is frequency in GHz.
1 Cable length and stability are supplemental characteristics.
2 Special rugged female connector is designed specifically for connecting to the network analyzer test port, but does not mate with a standard male connector.
34102A
Use this 1.2-m shielded, 4-conductor connector only with the 34420A Micro Ohm Meter; terminated in copper spade lugs.
The Keysight 34102A is a low-thermal input cable for the 34420A. It consists of a custom mating connector attached to a 1.2 m shielded 4-conductor cable terminated in copper spade lugs. It ships with the 34420A.
The Keysight 34102A is only compatible with the Keysight 34420A.
For more information about Keysight test leads and probes for multimeters, please visit Multimeter Test Leads and Probes.
11500L
Connect test ports to devices, fixtures, or probe tips with this 24-cm cable featuring a return loss of 16 dB minimum.
11500K
Connect test ports to devices, fixtures, or probe tips with this 20-cm cable featuring a return loss of 16 dB minimum