Choose a country or area to see content specific to your location
What are you looking for?
Bridging design and physical testing to evaluate drop, impact, shock, and vibration compliance before hardware exists.
Unlock your free upgrade to the next bandwidth tier.
Strengthen 1.6T network reliability for AI-scale workloads from transceivers to interconnects.
Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
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
Get faster, clearer insights with our new multicore, 12-bit oscilloscope up to 33 GHz. Trade in your old oscilloscope and get credit toward a new XR8.
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
Explore the complete portfolio of Keysight accessories designed to complement and extend your instruments. Use the filters below to quickly find compatible accessories such as modules, cables, adapters, and other system components to configure, expand, and optimize your test system for your specific measurement needs.
No Filter available
No Filter available
No Filter available
N1294A
Includes several optional accessories for the B2900 series such as interlock cables and GPIO-to-BNC trigger adapters
The Keysight N1294A offers several optional accessories for the B2900 family, including the B2900A, B2900B, and B2900C Series. Choose the appropriate accessory based on your application:
For more information about Precision Source Measure Unit (SMU), please visit Keysight B2900 Series Precision Source/Measure Unit (SMU).
AE6953A
Automotive Adapter AE6953A Mini 50 cable is designed for Automotive Ethernet MDI interface connections, with frequency range up to 6 GHz, length of 1m.
Molex Mini-50 adapter offers a simple way of connecting to your automotive MDI interface. This cable can be used for connections and tests of automotive Ethernet 100BASE-T1 or 1000BASE-T1. The Keysight AE6953A Mini-50 to Mini-50 cable offers a simple way of connecting to your automotive MDI interface. It is designed for the frequency range from DC to 6 MHz.
AE6952A
AE6952A Automotive MATEnet to MATEnet cable is designed with frequency range from DC to 1 GHz and transmit up to 1 Gbps, length of 1m.
The Keysight AE6952A MATEnet to MATEnet cable can connect to your automotive MDI interface and a few of Keysight Automotive interfaces. MATEnet connectors are a data connector type for Automotive Ethernet. It can transmit up to 1 Gbps according to IEEE 100BASE-T1 and 1000BASE-T1 standards. It is designed for the frequency range from DC to 1 GHz.
We recommend this cable for use with AE6943A or APM1000E covering the standards of Automotive Ethernet 802.3bp and 802.3bw.
11500A
11500A Type-N(m) to Type-N(m) cable assembly, DC to 6 GHz; delivers low reflection, high repeatability, and durability.
The Keysight 11500B cable assembly is 58 cm (23 in) type-N male to type-N male with a frequency range of DC to 6.0 GHz
11500D
11500D Type-N(m) to Type-N(m) cable, DC to 18 GHz; delivers low reflection, high repeatability, and mechanical durability.
The Keysight 11500B cable assembly is 58 cm (23 in) type-N male to type-N male with a frequency range of DC to 6.0 GHz
N1412B
N1412B 500 V triaxial cable, 3 m; prevents leakage current during ultra-low current measurements below 1 nA.
The N1412B is a triaxial cable up to 500 V with 3 m length. It is recommended to use a triaxial cable to prevent leakage current through the measurement cable when you need to perform less than low current measurement (< 1 nA).
Learn more about Keysight B2980B Series Femtometer / Picoammeters and Electrometers / High Resistance Meters.
N1412A
N1412A 500 V triaxial cable, 1.5 m; prevents leakage current during ultra-low current measurements below 1 nA.
The N1412A is a triaxial cable up to 500 V with 1.5 m length. It is recommended to use a triaxial cable to prevent leakage current through the measurement cable when you need to perform less than low current measurement (< 1 nA).
Learn more about Keysight B2980B Series Femtometer / Picoammeters and Electrometers / High Resistance Meters.
N1412C
N1412C 500 V triaxial cable, 6 m; prevents leakage current during ultra-low current measurements below 1 nA.
The N1412C is a triaxial cable up to 500 V with 6 m length. It is recommended to use a triaxial cable to prevent leakage current through the measurement cable when you need to perform less than low current measurement (< 1 nA).
Learn more about Keysight B2980B Series Femtometer / Picoammeters and Electrometers / High Resistance Meters.
N1297A
N1297A banana-triax adapter for Keysight B2900 SMU, configured for standard 2-wire non-Kelvin connections.
The N1297A banana-triax adapter for 2-wire (non-Kelvin) connection supports low current measurement for less than 1 nA by enabling the use of high-performance triaxial cables. This solution makes it easy to connect to both triaxial-based test fixtures and wafer probers.
N1297B
N1297B banana-triax adapter for Keysight B2900 SMU, configured for 4-wire Kelvin (low-resistance) measurements.
The N1297B is the banana-triax adapter for 4-wire (Kelvin) connection supports low current measurement for less than 1 nA by enabling the use of high-performance triaxial cables. This solution makes it easy to connect to both triaxial-based test fixtures and wafer probers.
BT2182A
BT2182A 4-metre DB37(m) to DB37(m) cable for 16 measurement channels; connects to BT2152B rear panel DB37(f).
Keysight's BT2182A cable (4 m) are for 16 measurement channels to connects the DB37(f) on the Keysight BT2152B rear panel. The cable has 18 pairs of twisted wires with shield and braided shield around bundle of twisted pairs; only 16 pairs are necessary for current measurement with the BT2152B. The braid connects to the connector housing on both ends of cable; connector pins are machined.
Learn more about Keysight's self-discharge measurement solutions.
BT2181A
BT2181A 2-metre DB37(m) to DB37(m) cable for 16 measurement channels; connects to BT2152B rear panel DB37(f).
The Keysight BT2181A cable (2 m) for 16 measurement channels connects to the DB37(f) on Keysight's BT2152B rear panel. The cable has 18 pairs of twisted wires with shield and braided shield around bundle of twisted pairs; use the 16 pairs for current measurement with the BT2152B. Braid connects to the connector housing on both ends of the cable with machined connector pins.
Learn more about Keysight self-discharge measurement solutions.