Choose a country or area to see content specific to your location
What are you looking for?
Bridging design and physical testing to evaluate drop, impact, shock, and vibration compliance before hardware exists.
Unlock your free upgrade to the next bandwidth tier.
Strengthen 1.6T network reliability for AI-scale workloads from transceivers to interconnects.
Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
With extra memory and storage, these enhanced NPBs run Keysight's AI security and performance monitoring software and AI stack.
Explore end-to-end workflows spanning IC design, validation, wafer test, and photonics.
Explore curated support plans, prioritized to keep you innovating at speed.
Achieve 200+ Gbaud multi-level modulated signals with high-speed AWGs for digital and optical standards.
Maximize accuracy and performance with precision accessories engineered for Keysight instruments.
Explore dual-channel and ultra-wideband signal analysis for demanding RF workflows.
Get faster, clearer insights with our new multicore, 12-bit oscilloscope up to 33 GHz. Trade in your old oscilloscope and get credit toward a new XR8.
Purpose-built solutions engineered for the design and test challenges unique to your industry.
Use Cases mapped to every stage of your product lifecycle, from design through operations.
Success Stories
Authoritative application notes, data sheets, reference designs, and test procedures to accelerate design and validation decisions.
Hands‑on bootcamps that teach system design, test methods, and production workflows engineers can apply immediately.
Learning Hub
Explore methodologies, test strategies, and technical resources for designing, validating, and scaling AI systems and networks.
Quick access to support related self-help tasks.
Additional content to support your product needs.
Explore services to accelerate every step of your innovation journey.
Explore the complete portfolio of Keysight accessories designed to complement and extend your instruments. Use the filters below to quickly find compatible accessories such as modules, cables, adapters, and other system components to configure, expand, and optimize your test system for your specific measurement needs.
No Filter available
8496H
Provides attenuation in 10-dB steps from 0 to 110 dB for exceptional repeatability and reliability.
The Keysight 8496H dc to 18 GHz programmable step attenuator offers exceptional repeatability and reliability. Attenuation is provided in 10 dB steps from 0 to 110 dB. Precision gold-plated leaf springs ensure long life (over 5 million cycles) and very high attenuator repeatability (typically 0.01 dB). To improve measurement accuracy, NIST traceable data (SWR and attenuation) is available as Option UK6. A maximum switching time of 20 ms (including contact settling) speeds automatic testing. Custom step attenuator/switch combinations are possible. The Keysight 11716A/B/C interconnect kits provide quick connection of Keysight 8494/5/6/7 1 dB and 10 dB step attenuators in series for greater dynamic range with 1 dB steps.
Note: Option 024 and 060 are default options unless specified otherwise.
84904K
Offers a compact, rugged design with attenuator range of 0 to 11 dB in 1-dB steps and exceptionally low insertion loss.
The Keysight 84904K programmable step attenuator offers coaxial measurements to 26.5 GHz in a compact, rugged design. It offers repeatability of better than 0.03 dB, excellent life (greater than 5 million switching cycles per section) and attenuator range of 0 to 11 dB in 1-dB steps. This latest design evolution sets new standards for size and performance. High attenuation accuracy and low SWR are achieved through the use of miniature thin-film attenuation cards composed of high-stability tantalum nitride film of sapphire substrate. Insertion loss is outstanding, with less than 2 dB of loss at 26.5 GHz. The compact size of the unit, 35% smaller than the Keysight 8495/7 (26.5 GHz) family, allows for easy integration into instruments and ATE systems.
For more information about programmable rf step attenuator, please visit Keysight Programmable RF Step Attenuator.
84905M
Offers a compact, rugged design with attenuator range of 0 to 60 dB in 10 dB steps and exceptionally low insertion loss.
Keysight now offers a family of higher-frequency attenuators for communications and aerospace applications. Combining low insertion loss with long life and excellent repeatability, these attenuators safeguard your test platform from failures, recalibration, downtime, and lost production.
The Keysight 84905M is a programmable step attenuator with an attenuation range of 0 to 60 dB in 10 dB steps.
84908M
Offers a compact, rugged design with attenuator range of 0 to 65 dB in 5-dB steps and exceptionally low insertion loss.
Keysight offers a family of higher frequency attenuators for your communications and aerospace applications. Combining low insertion loss with long life and excellent repeatability, these attenuators safeguard your test platform from failures, recalibration, downtime, and lost production.
One of those attenuators — the Keysight 84908M programmable step attenuator provides an attenuation range of 0 to 65 dB in 5 dB steps.
N9311X
N9311X RF and Microwave Accessory Kit complements Keysight's low-cost handheld and benchtop solutions. Select the accessories for your measurement needs.
8490D
Provides precision attenuation, flat frequency response, and low SWR over a broad frequency range
The Keysight 8490D coaxial fixed attenuator provides precision attenuation, flat frequency response, low SWR over broad frequency range at a low price. The attenuator is available in nominal attenuations of 3 dB and 6 dB, also 10 dB increments from 10 dB to 40 dB. This attenuator is swept-frequency tested to ensure they meet specifications at all frequencies. Calibration points are provided on a nameplate chart attached to each unit.
For more information about fixed rf attenuators, please visit Attenuators, Fixed.
84906K
Offers a compact, rugged design with exceptionally low insertion loss.
The Keysight 84906K programmable step attenuator offers coaxial measurements to 26.5 GHz in a compact, rugged design. It offers repeatability of better than 0.03 dB, greater than five million switching cycles per section, and an attenuation range of 0 to 90 dB in 10 dB steps.
This latest design evolution sets new standards for size and performance. You can achieve high attenuation accuracy and low standing wave ratio (SWR) through the use of miniature thin-film attenuation cards composed of high-stability tantalum nitride film of sapphire substrate. Insertion loss is less than 2 dB of loss at 26.5 GHz. The compact size of the unit allows for easy integration into instruments and ATE systems.
To learn more, please visit Keysight's programmable RF step attenuators.
84904M
Offers a compact, rugged design with attenuator range of 0 to 11 dB in 1 dB steps and exceptionally low insertion loss
Keysight now offers a family of higher-frequency attenuators for communications and aerospace applications. Combining low insertion loss with long life and excellent repeatability, these attenuators safeguard your test platform from failures, recalibration, downtime, and lost production.
The Keysight 84904M is a programmable step attenuator with an attenuation range of 0 to 11 dB in 1 dB steps.
8496B
Provides attenuation in 10-dB steps from 0 to 110 dB for exceptional repeatability and reliability.
The Keysight 8496B DC to 18 GHz manual step attenuator offers exceptional repeatability and reliability. Attenuation is provided in 10 dB steps from 0 to 110 dB. Precision gold-plated leaf springs ensure long life (over 5 million cycles) and very high attenuator repeatability (typically 0.01 dB). To improve measurement accuracy, NIST traceable data (SWR and attenuation) is available as Option UK6. Custom step attenuator/switch combinations are possible. The Keysight 11716A/B/C interconnect kits provide quick connection of Keysight 8494/5/6/7 1 dB and 10 dB step attenuators in series for greater dynamic range with 1 dB steps.
For more information about RF step attenuator, please visit 10 dB RF Step attenuators.
8494B
Provides attenuation in 1-dB steps from 0 to 11 dB for exceptional repeatability and reliability.
The Keysight 8494B dc to 18 GHz manual step attenuator offers exceptional repeatability and reliability. It provides attenuation in 1-dB steps from 0 to 11 dB. Precision gold-plated leaf springs ensure long life (over 5 million cycles) and very high attenuator repeatability (typically 0.01 dB). To improve measurement accuracy, Option UK6 provides NIST traceable data (SWR and attenuation). Custom step attenuator / switch combinations are possible. Use the The Keysight 11716A / B / C interconnect kits to quickly connect 8494 / 5 / 6 / 7 1-dB and 10-dB step attenuators in series for greater dynamic range with 1-dB steps.
M9169E
M9169E PXI Switchable-Input Programmable Step Attenuator minimize system measurement uncertainty with 0.03 dB insertion loss repeatability for up to 5 million cycles.
The Keysight M9169E PXI switchable input programmable step attenuator module has a path for a calibrator signal (cal input) into the input of a signal analyzer to improve amplitude accuracy. The M9169E PXI switchable input programmable step attenuator module has a 0.03 dB insertion loss repeatability throughout the operating life up to five million cycles per section. Its excellent attenuation accuracy across a wide operating temperature range ensures precise measurements.
84907K
Offers a compact, rugged design with attenuator range of 0 to 70 dB in 10-dB steps and exceptionally low insertion loss.
The Keysight 84907K programmable step attenuator sets new standards for size and performance. It offers coaxial measurements to 26.5 GHz in a compact, rugged design, repeatability better than 0.03 dB, excellent life (greater than 5 million switching cycles per section), and an attenuation range of 0 to 70 dB in 10 dB steps. Keysight achieved high attenuation accuracy and low SWR with miniature thin-film attenuation cards composed of high-stability tantalum nitride film of sapphire substrate. Get outstanding insertion loss — less than 2 dB at 26.5 GHz from a unit that's 35 percent smaller than the Keysight 8495/7 26.5 GHz) family for easy integration into instruments and ATE systems.