How to Compare Automotive Ethernet Receiver Tests

Receiver Test Solution
+ Receiver Test Solution

Compare Receiver Error Measurement Methods

Compare two receiver bit error rate measurement methods while keeping the link partner, channel, stressed pattern, and measurement interval controlled. In a loopback method, transmitted traffic passes through the receiver and returns over the same physical medium before the source compares the returned data. This can make it difficult to isolate whether an error came from the forward path, return path, channel, or receiver. A downstream error-counter method instead uses the device under test error counter and a management interface to read and reset the counter between measurements. This supports receiver BER testing, Automotive Ethernet compliance, and 802.3ch-oriented evaluation while changing the observation method rather than the physical stimulus.

For downstream testing, configure the device under test, establish the stressed receiver condition, clear the error counter, run the defined interval, retrieve the reported errors, and reset the counter before the next run. Repeat the same sequence for loopback when supported. Compare error behavior, directional isolation, and automation requirements. The downstream approach is suited to automated receiver compliance when register access is available because stimulus control, device configuration, error retrieval, data logging, and reporting can be sequenced in one workflow.

Receiver Test Method Comparison Solution

Start by establishing the same compliant link partner, channel, stressed pattern, and measurement interval for each receiver error-counting method. The receiver test solution supports automated BER testing and structured workflows while the device under test is exercised under controlled conditions. Loopback provides returned-data comparison but can make error-source isolation difficult because forward and return traffic share the same physical medium. A downstream error-counter method reads device-reported errors through a management interface and can provide better directional isolation. The workflow can be sequenced with configuration, reset, data capture, and reporting so engineers can compare methods consistently across receiver configurations and repeated test cycles.

See Block Diagram of Receiver Test Method Comparison Solution

Block Diagram of Receiver Test Method Comparison Solution

Explore Products in Our Receiver Test Method Comparison Solution

Related Use Cases

contact us logo

Get in Touch with One of Our Experts

Need help finding the right solution for you?