PXIe

Save valuable rack space

Benchtop capabilities with fast data throughput in a compact, high-density module.

PXIe

AXIe Modular Systems

AXIe modular systems, including chassis and measurement modules

High-channel density and high throughput for scalable data acquisition systems.

AXIe Modular Systems

Mainframes

High-density mainframe solutions enable flexible scaling and performance customization for your application needs.

Mainframes

Modules

Mix-and-match modules with varying performance levels and capabilities to tailor solutions to your needs.

Modules

Modular Systems

Modular systems, including cards, chassis and measurement modules

Collection of assembled various modular components - e.g. PXI / AXI cards, chassis, mainframes, etc.

Modular Systems

Showing 6 of 6

Image of  PXIe 5-channel Source / Measure Unit, 100 pA
PXIe 5-channel Source / Measure Unit, 100 pA
Model
M9614A
Maximum sample rate
0.5 MSa/s
출력당 최대 전류
500 mA
출력당 최대 전압
30 V
Number of outputs
5
Platform
PXIe
Image of  PXIe High-Speed Source Measure Unit, 18 W
PXIe High-Speed Source Measure Unit, 18 W
Model
M9111A
Maximum sample rate
0.2 MSa/s
출력당 최대 전류
3 A
출력당 최대 전압
13 V
Number of outputs
-
Platform
PXIe
Image of  PXIe 5채널 정밀 소스/측정 장치, 500 kSa/s, 10 pA, 30 V, 500 mA
PXIe 5채널 정밀 소스/측정 장치, 500 kSa/s, 10 pA, 30 V, 500 mA
Model
M9615A
Maximum sample rate
0.5 MSa/s
출력당 최대 전류
500 mA
출력당 최대 전압
30
Number of outputs
5
Platform
PXIe
Image of  PXIe 정밀 소스/측정 장치, 10 fA
PXIe 정밀 소스/측정 장치, 10 fA
Model
M9601A
Maximum sample rate
1.25 Msa/s
출력당 최대 전류
315 mA
출력당 최대 전압
210
Number of outputs
1
Platform
PXIe
Image of  PXIe 정밀 소스/측정 장치, 15 MSa/s, 100 fA, 60 V, 3.5 A DC/10.5 A 펄스
PXIe 정밀 소스/측정 장치, 15 MSa/s, 100 fA, 60 V, 3.5 A DC/10.5 A 펄스
Model
M9603A
Maximum sample rate
15 MSa/s
출력당 최대 전류
3.0 A DC / 10.5 A pulse
출력당 최대 전압
60 V
Number of outputs
1
Platform
PXIe
Image of  PXIe 소스/측정 장치, 15 MSa/s, 1 pA, 60 V, 3.5 A DC/10.5 A 펄스
PXIe 소스/측정 장치, 15 MSa/s, 1 pA, 60 V, 3.5 A DC/10.5 A 펄스
Model
M9602A
Maximum sample rate
15 MSa/s
출력당 최대 전류
3.0 A DC / 10.5 A pulse
출력당 최대 전압
60 V
Number of outputs
1
Platform
PXIe
Clear All