HIGHLIGHTS

  • 5 channels, high density per a single-slot module
  • Wide output range, up to 30 V / 500 mA per channel
  • Resolution down to 6 μV / 100 pA
  • Accurate and flexible measurements, from DC to pulsed measurements, with pulse width down to 100 μs at 500 kSa/s sampling rate
  • Seamless current measurement ranging
  • 25 μVrms low voltage source noise performance with PX0107A low noise filter

The Keysight M9614A is a PXIe five-channel source / measure unit (SMU). It supports accurate measurement up to 30 V / 500 mA with resolution down to 6 μV / 100 pA. While a PXIe SMU improves channel density compared with a benchtop SMU, the M9614A enables higher channel density in the same footprint. They also provide a wider output range than a conventional PXIe four-channel SMU at a lower cost per channel. Pulsed and sampling capabilities allow the M9614A to perform a variety of measurements, from DC to pulsed measurements, with pulse width down to 100 μs at a sampling rate of 500 kSa/s. Their seamless current measurement ranging function reduces test duration by eliminating the time it takes to change the range and expands the dynamic range to cover four measurement ranges. These capabilities make the M9614A suitable for applications that require high channel density, such as semiconductor reliability testing and integrated circuit (IC) tests.

Key Specifications

Maximum Voltage Per Output
30 V
Maximum Current per Output
500 mA
Supported Measurements
n/a
Minimum Current Measurement Resolution
100 pA
Max Sample Rate
0.5 MSa/s
Maximum Voltage Per Output
Maximum Current per Output
Supported Measurements
Minimum Current Measurement Resolution
Max Sample Rate
30 V
500 mA
n/a
100 pA
0.5 MSa/s
View More
Form Factor:
PXIe
Modular
Max Sample Rate:
0.5 MSa/s
Maximum Current per Output:
500 mA
Maximum Output Current:
500 mA
Maximum Voltage Per Output:
30 V
Minimum Current Measurement Resolution:
100 pA
Minimum Voltage Measurement Resolution:
6 μV
Number of Outputs:
5
Platform:
PXIe
Pulse Width Range:
100 μs
Slots:
1
Supported Measurements:
n/a
M9614A-01

Interested in a M9614A?

Featured Resources for M9614A PXIe 5-channel Source/Measure Unit, 500 kSa/s, 100 pA, 30 V, 500 mA

View All Resources

View All Resources

Want help or have questions?