E2308A Thermistor Temperature Probe
Use this general purpose probe encapsulated in a stainless steel case to measure liquid temperatures
Use this general purpose probe encapsulated in a stainless steel case to measure liquid temperatures
HIGHLIGHTS
- Temperature range: -40 degrees C to 150 degrees C (-40 degrees F to 302 degrees F)
- Maximum temperature: 150 degrees C (302 degrees F)
- Accuracy: Typically less than 1 degree C (2 degrees F). This varies with instrument and temperature range
- Time constant: 3 seconds (typical) from air to still water
- Dissipation constant: 5.7 mW/degree C in still water
- Stainless steel probe dimensions: 1.5 inches long x 0.125 inches in diameter
- Length: 36 inch leads
- Termination: 3/4 inch dual banana plugs
The Keysight E2308A is a general purpose temperature probe. The thermistor (5 k ohm at 25 degrees C) is encapsulated in a stainless steel case and typically used for liquid temperature measurements.
For more information about temperature measurement units, please visit Temperature Sensors and Temperature Probes.
Extend the Capabilities of Your Product
Want help or have questions?