D9010DMBA De-embedding Software (PrecisionProbe, InfiiniSim Basic) For Infiniium Oscilloscopes
PrecisionProbe and InfiniiSim Basic provides two ways to de-embed the effect of cables and fixtures from measurements. This new package gives you both capabilities.
Highlights
- Removes channel effects such as lossy cables or test fixtures; commonly referred to as ‘de-embedding’
- View waveforms anywhere in a modeled system
- Inserts channel effects such as a standard cable model
- Replace one or more channel element with another
- Characterizes and corrects for S21 insertion loss of cables, fixtures, and switches without the need of additional equipment such as a VNA or TDR
- Measures and corrects probing frequency response for all probes connected to Infiniium oscilloscopes
- Ensures every probe has the same frequency response and phase for consistent measurements across multiple probes
- Share PrecisionProbe created characterization files (s2p or tf2) across multiple scopes and channels
PrecisionProbe and InfiniiSim Basic provides two ways to de-embed the effect of cables and fixtures from measurements. This new package gives you both capabilities.
Compatible with all Infiniium oscilloscopes with firmware 6.30 or greater.
Free Trials
Get a 30-day trial license for D9010DMBA.
The D9010DMBA De-embedding (PrecisionProbe, InfiiniSim Basic) software comes pre-installed on Keysight Infiniium oscilloscopes, so there are no files to download and install.
Interested in a D9010DMBA?
Extend The Capabilities For Your De-embedding Software (PrecisionProbe, InfiiniSim Basic)
Featured Resources for D9010DMBA De-embedding Software (PrecisionProbe, InfiiniSim Basic)
Want help or have questions?