CX1204A Twisted Pair Adapter
Provides extension cables that can be soldered to the DUT to enable quick measurements
Provides extension cables that can be soldered to the DUT to enable quick measurements
HIGHLIGHTS
- Quick current measurement from 40 nA to 1 A
- Shielded twisted pair for soldering to DUT
- One 30 mm extension cable is included
The CX1204A Sensor Head provides a pair of extension cables for ammeter + and - terminals of a CX3300 analog channel through a current sensor. One side of the pair of cables is soldered in the sensor head, and the other side can be soldered to the DUT by user. A longer pair of cables (300 mm) is included. The maximum bandwidth will be limited compared to the SMA type sensor heads.
Extend the Capabilities of Your Product
Want help or have questions?