Können wir Ihnen behilflich sein?
BT2180A Breakout Board
Breakout Board, DB37(f) to Screw-Terminals
Breakout Board, DB37(f) to Screw-Terminals
HIGHLIGHTS
For 16 measurement channels. One DB37(f) connector to connect to 16 channels of BT2152B. The DB37(f) connects on the board to two 16-pin screw terminal connectors (one for + terminal of all channels and one for – terminal of all channels). The screw terminal connectors support twisted-pair wiring (16-30 AWG) to the cells-under-test or to fixturing for the cells. Screw terminals are on 4 mm spacing. Boards have feet to use on a table and 4 mounting holes for standoffs and/or to attach the board inside test fixtures or cabinets.
Learn more about Keysight Self-Discharge Measurement Solutions
Extend the Capabilities of Your Product
Want help or have questions?