Wir denken, das dies die Seite ist, die Sie sehen wollten..
Stattdessen Suchergebnisse ansehen:
Können wir Ihnen behilflich sein?
Empfohlene Suchanfragen
No product matches found - System Exception
Passende Inhalte
Automotive Adapter AE6965A H-MTD to 2.92 Y RPC
H-MTD to 2.92 Y RPC adapter
Highlights
Easy, stable, high-frequency adaptor from H-MTD to 2 port SMA.
- Measurement accuracy and versatility for automotive MDI adaption
- Connect H-MTD to 2x RPC 2.92
- Bandwidth DC – 20 GHz
- AE6965A-HMK (H-MTD jack to two 2.92 Y jack)
- AE6965A-HMS (H-MTD plug to two 2.92 Y jack)
The Keysight AE6965A High-Speed Modular Twisted-Pair Data (H-MTD) to Y 2.92 RPC adapter offers a way of connecting to your automotive MDI interface. Rosenberger H-MTD® is a differential connector system for high-speed data transmission of up to 20 GHz, contained in a compact and robust automotive grade housing.
RPC-2.92 (Rosenberger Precision Connector) connectors are intermateable with common 2.92, 3.50, SMA, as well as K connectors.
AE6965A fixtures are recommended for 802.3ch Automotive Ethernet and for all gears/speed grades of MIPI A-PHY, ASA. These connectors are from Rosenberger, you can find more information in their catalog.
Related Products
Want help or have questions?