Wir denken, das dies die Seite ist, die Sie sehen wollten..
Stattdessen Suchergebnisse ansehen:
Können wir Ihnen behilflich sein?
Empfohlene Suchanfragen
No product matches found - System Exception
Passende Inhalte
Automotive Adapter AE6954A H-MTD cable
H-MTD cable
HIGHLIGHTS
Simple connection, 1m cable H-MTD
- Use standalone or with automotive adapter AE6960A adapter
- Measurement accuracy and versatility for automotive MDI adaption
- Bandwidth DC – 10 GHz
The Keysight AE6954A H-MTD to H-MTD cable offers a way of connecting to your automotive MDI interface. Rosenberger H-MTD® is a differential connector system up to 20 GHz for high-speed data transmission of up to 56 Gbps, contained in a compact and robust automotive grade housing. Rosenberger H-MTD® is compliant to all common automotive standards. The AE6954A is designed for the frequency range from DC to 10 GHz.
Related Products
Want help or have questions?