16092A Spring Clip Fixture
Use this test fixure with parallel electrodes for impedance evaluation of both lead and SMD components
Use this test fixure with parallel electrodes for impedance evaluation of both lead and SMD components
HIGHLIGHTS
- Frequency: DC to 500MHz
- DC Bias: -40V to +40V
- Operating Temperature: 0 to 55degC (Same as for Measurement Instrument)
- Contacts the SMD with the parallel electrodes.
- It is also provided with another pair of electrodes for holding the lead components.
- Terminal Connection: APC-7
- SMD Test Fixture Selection Table
The 16092A test fixure is designed for impedance evaluation of both lead and SMD components. It is furnished with two modules that can be readily screwed onto the plate to measure either lead or SMD components.
Learn more about Keysight LCR Meter & Impedance Measurement Product Accessories
Extend the Capabilities of Your Product
Want help or have questions?