16034H SMD Array Type LCR Test Fixture
Perform impedance evaluation on a minimum SMD size of 1.6(L) x 0.8(W) [mm]
Perform impedance evaluation on a minimum SMD size of 1.6(L) x 0.8(W) [mm]
HIGHLIGHTS
- DUT dimensions: (minimum applicable) 0.06 (L) x 0.03 (W) x (1.6(L) x 0.8 (W) mm
- measurement instrument: 4192A, 4294A, 4263B, 4268A, 4278A, 4279A,4284A, 4285A, E4980A
- rrequency: DC to 3 MHz (up to 110 MHz with open / short/ load compensation)
- DC bias: -40 V to +40 V
- operating temperature: 0 to 55 °C
- terminal connection: BNC, 4 terminal pair
- dimensions (approximate): 120 (W) x 50 (H) x 70 (D) mm
- Dimensions(approximate): 120 (W) x 50 (H) x 70 (D) mm
- SMD Test Fixture Selection Table
The 16034H is designed for impedance evaluations of array-type surface mount device (SMD).The minimum SMD size that this fixture is adapted to evaluate is 1.6 (L) x 0.8 (W) mm. Since the tip of the measurement electrodes are very thin and the device holder is extremely flat, the device can be shifted and the measurement electrodes can contact each of the elements of the array-type component.
Extend the Capabilities of Your Product
Want help or have questions?