1181BZ Testmobile System Cart
Provides convenient mobility for test equipment, allowing several operators to share equipment
HIGHLIGHTS
The 1181B product number was changed to 1181BZ. The 1181B and the 1181BZ are identical. The Keysight 1181BZ testmobile system cart provides convenient mobility of test equipment to make them readily available when needed and effectively extend the amount of lab bench space.
The Keysight 1181BZ allows several operators to cost effectively share expensive equipment.
The 1181BZ is compatible with the Keysight 548xx, 8000 and 80000 Series oscilloscopes.
81BZ pictured includes optional accessories. Please refer to the options available to properly configure this cart.
- Rackmount any 19-inch EIA instrument up to 24 inches deep. The ergonomic design test equipment is Operator-accessible whether seated or standing.
- Heavy-duty casters make moving instruments easy
- Includes a steel buckle and nylon strap to secure instruments to the cart
- Tilt tray adjusts 30-plus degrees for viewing comfort
- Material: Cold-rolled steel
- Weight: 44.5 kg (98 lbs)
- Casters: 127 mm (5 in) diameter
- Tilt Tray Load Capacity: 90.7 kg (200 lbs)
- Total Load Capacity: 226.8 kg (500 lbs)
- Tilt Tray Width: 559 mm (22 in)
- Tilt Tray Depth: 660 mm (26 in)
Interested in a 1181BZ?
Featured Resources for 1181BZ Testmobile System Cart
Want help or have questions?