Können wir Ihnen behilflich sein?
10776A Straightness Accessory Kit
Simplify installation and alignment of short and long range straightness optics with the Keysight 10776A straightness accessory kit
HIGHLIGHTS
The Keysight 10776A Straightness Accessory Kit simplifies installation and alignment of the 10774A Short Range and 10775A Long Range straightness optics. The kit includes a large retroreflector (Keysight P/N 10776-67001) and mounting accessories. The kit facilitates vertical straightness, parallelism and squareness measurements in the 5530 Laser Calibration System applications.
The Keysight 10776A is part of a family of measurement optics that tailor interferometer systems for the physical layout and measurement requirements of each application. Configured with appropriate laser head and system electronics, the optics are part of a precise positioning or calibration system that improves product quality, increases yields, and facilitates manufacture of precision products.
Interested in a 10776A?
Extend the Capabilities
Featured Resources
Want help or have questions?